EIO0000005081.01

Panel Cut Dimensions

Based on the panel cut dimensions, open a mount hole on the panel.

Model Name
A B C

12-inch

301.5 mm (+1/-0 mm)
(11.87 in [+0.04/-0 in])

227.5 mm (+1/-0 mm)
(8.96 in [+0.04/-0 in])

1.6...5 mm (0.06...0.2 in)

15-inch

383.5 mm (+1/-0 mm)
(15.1 in [+0.04/-0 in])

282.5 mm (+1/-0 mm)
(11.12 in [+0.04/-0 in])

1.6...5 mm (0.06...0.2 in)

10-inch Wide

255 mm (+1/-0 mm)
(10.04 in [+0.04/-0 in])

185 mm (+1/-0 mm)
(7.28 in [+0.04/-0 in])

1.6...3 mm (0.06...0.12 in)

12-inch Wide

295 mm (+1/-0 mm)
(11.61 in [+0.04/-0 in])

217 mm (+1/-0 mm)
(8.54 in [+0.04/-0 in])

1.6...5 mm (0.06...0.2 in)

15-inch Wide

394 mm (+1/-0 mm)
(15.51 in [+0.04/-0 in])

250 mm (+1/-0 mm)
(9.84 in [+0.04/-0 in])

1.6...5 mm (0.06...0.2 in)

19-inch Wide

449.5 mm (+1/-0 mm)
(17.7 in [+0.04/-0 in])

279.5 mm (+1/-0 mm)
(11.0 in [+0.04/-0 in])

1.6...5 mm (0.06...0.2 in)

22-inch Wide

518.5 mm (+1/-0 mm)
(20.41 in [+0.04/-0 in])

316.5 mm (+1/-0 mm)
(12.46 in [+0.04/-0 in])

1.6...5 mm (0.06...0.2 in)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.