EIO0000005081.01

Performance Specifications

CPU

Intel Atom® Processor X Series, x6211E (Dual Core)

Intel Atom® Processor X Series, x6425E (Quad Core)

Base frequency

1.30 GHz

2.0 GHz

Max turbo boost frequency*1

3.00 GHz

L2 cache

1.5 MB

Core number

2

4

Thread number

2

4

Main memory

Dual channel DDR4, Up to 3200 MHz (In-Band ECC supported)*2

260-pin DDR4 SO-DIMM socket x 2, (Up to 16 GB/socket, up to 32 GB for 2 sockets)

Video memory

Shared memory (UMA)

Maximum allocation size: Automatic allocation of up to half the installed main memory

Storage slot

M.2 SSD SATA x 1, M.2 Key B , Type 2242

SATA speed: 6 Gb/s, 3 Gb/s, 1.5 Gb/s

Expansion slot

Graphics accelerator

Intel® UHD Graphics for 10th Gen Intel® Processors

Security chip

TPM 2.0

BIOS

UEFI BIOS

Operating system

Windows® 10 IoT Enterprise 2021 LTSC (64bit)

Watchdog timer

Timeout setting from either 1 to 255 seconds, or 1 to 255 minutes, is possible (set up using API*3)

Buzzer

Yes

*1 To enable Turbo Boost, refer to Turbo Mode.

*2 For the setting of In-Band ECC, refer to In-Band ECC.

*3 Refer to API.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.