EIO0000005081.01

Configure-to-order (CTO) Part Number

The following describes the configuration of part numbers.

Digit

Category

Number

Description

1–5

(Prefix)

HMIP6

 

6

CPU (Base unit)

A

Atom 2 Cores, DIMM 4 GB, M.2 SSD 128 GB (Standard Endurance), 12-24 Vdc

B

Atom 2 Cores, DIMM 8 GB, M.2 SSD 128 GB (Standard Endurance), 12-24 Vdc

D

Atom 4 Cores, DIMM 8 GB, M.2 SSD 128 GB (Standard Endurance), 12-24 Vdc

7

Display Module

B

None (Box Module)

6

12-inch

7

15-inch

D

10-inch Wide

E

12-inch Wide

F

15-inch Wide

G

19-inch Wide

A

22-inch Wide

8

Power supply

B

12–24 Vdc

9

Slots

0

None

10

Fan

N

None

11

Main storage

A

M.2 SSD 128 GB (Standard Endurance)

12

Secondary storage

0

None

1

M.2 SSD 128 GB (Standard Endurance)

S

SD card 64 GB

13

Memory

D

DIMM 4 GB (4 GB x 1)

W

DIMM 8 GB (4 GB x 2)

14

Options

N

None

H

RS-232C isolated x 2

J

RS-422/485 isolated x 2

K

Ethernet (GbE IEEE1588) x 1

15

Operating system

N

None

A

Windows® 10 IoT Enterprise 2021 LTSC (64 bit)

B

Windows® 10 IoT Enterprise 2021 LTSC (64 bit) with Recovery USB

16

Software

N

None

X

EcoStruxure Operator Terminal Expert Runtime license key code

T

EcoStruxure Machine SCADA Expert Runtime 500 license key code

P

EcoStruxure Machine SCADA Expert Runtime 1.5 K license key code

M

EcoStruxure Machine SCADA Expert Runtime 4 K license key code

K

EcoStruxure Machine SCADA Expert Runtime 32 K license key code

L

EcoStruxure Machine SCADA Expert Runtime 64 K license key code

V

Vijeo Designer license key code

17

Kitting Service

0

None

P

Software Pre-installation Service

18

(Reserved)

0

None

NOTE: All instructions applicable to the enclosed product and all safety precautions must be observed.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.