EIO0000005081.01

Electrical Specifications

Box Module

Rated input voltage

12...24 Vdc

Input voltage limits

9...36 Vdc

Voltage dip/short interruption immunity

20.4 Vdc: 1 ms or less

Power consumption

Max

Basic Box: 45 W

When power is not supplied to external devices

Basic Box: 27 W

In-rush current

30 A or less

Dielectric strength

N/A (non-isolated)

Insulation resistance

N/A (non-isolated)

Panel Type

Rated input voltage

12... 24 Vdc

Input voltage limits

9...36 Vdc

Voltage dip/short interruption immunity

20.4 Vdc: 1 ms or less

Power consumption

Max

12": 57 W

15": 61 W

10" Wide: 53 W

12" Wide: 56 W

15" Wide: 59 W

19" Wide: 69 W

22" Wide: 70 W

When power is not supplied to external devices

12": 39 W

15": 43 W

10" Wide: 35 W

12" Wide: 38 W

15" Wide: 41 W

19" Wide: 51 W

22" Wide: 52 W

When screen turns off (power is not supplied to external devices)

29 W

In-rush current

30 A or less

Dielectric strength

N/A (non-isolated)

Insulation resistance

N/A (non-isolated)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.