EIO0000005081.01

Environmental Specifications

NOTE:
  • When using any of the options for this product, check the specifications for special conditions or cautions that may apply to this product.

  • For Wall/ Flat/ Book mounting and Panel (Landscape/Portrait) mounting, refer to Installation and Wiring.

Box Module

Physical environment

Ambient air temperature (T-Code: T4)

0...55 °C (32...131 °F)

Storage temperature

-20...60 °C (-4...140 °F)

Ambient air and storage humidity

10...90% RH (non-condensing, wet bulb temperature 39 °C [102.2 °F] or less)

Dust

0.1 mg/m3 (10-7 oz/ft3) or less (non-conductive levels)

Pollution degree

For use in Pollution Degree 2 environment

Corrosive gases

Free of corrosive gases

Atmospheric pressure (operating altitude)

800...1,114 hPa (2,000 m [6,561 ft] or lower)

Mechanical environment

Vibration resistance

IEC/EN 61131-2 compliant
5...9 Hz Single amplitude 3.5 mm (0.14 in)
9...150 Hz Fixed acceleration: 9.8 m/s2
X, Y, Z directions for 10 cycles (approximately 100 minutes)

Shock resistance

IEC/EN 61131-2 compliant
147 m/s2, X, Y, Z directions for 3 times

Electrical environment

Electrical fast transient/burst immunity

IEC 61000-4-4
2 kV: Power port
1 kV: Signal ports

Electrostatic discharge immunity

Contact discharge method: 6 kV
Air discharge method: 8 kV
(IEC/EN 61000-4-2 Level 3)

Panel Type

Physical environment

Ambient air temperature (T-Code: T4)

0...55 °C (32...131 °F)

(for 19-inch Wide and 22-inch Wide: 0...50 °C [32...122 °F])

Storage temperature

-20...60 °C (-4...140 °F)

Ambient air and storage humidity

10...90% RH (non-condensing, wet bulb temperature 39 °C [102.2 °F] or less)

Dust

0.1 mg/m3 (10-7 oz/ft3) or less (non-conductive levels)

Pollution degree

For use in Pollution Degree 2 environment

Corrosive gases

Free of corrosive gases

Atmospheric pressure (operating altitude)

800...1,114 hPa (2,000 m [6,561 ft] or lower)

Mechanical environment

Vibration resistance

IEC/EN 61131-2 compliant
5...9 Hz Single amplitude 3.5 mm (0.14 in)
9...150 Hz Fixed acceleration: 9.8 m/s2
X, Y, Z directions for 10 cycles (approximately 100 minutes)

Shock resistance

IEC/EN 61131-2 compliant
147 m/s2, X, Y, Z directions for 3 times

Electrical environment

Electrical fast transient/burst immunity

IEC 61000-4-4
2 kV: Power port
1 kV: Signal ports

Electrostatic discharge immunity

Contact discharge method: 6 kV
Air discharge method: 8 kV
(IEC/EN 61000-4-2 Level 3)

CAUTION
INOPERATIVE EQUIPMENT
  • Do not operate or store the product where chemicals evaporate, or where chemicals are present in the air. Chemicals refer to the following: A) Corrosive chemicals: Acids, alkalines, liquids containing salt, B) Flammable chemicals: Organic solvents.
  • Do not allow water, liquids, metal, and wiring fragments to enter the panel case.
Failure to follow these instructions can result in injury or equipment damage.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.