DOCA0005EN-14

Environmental characteristics

Characteristic

Value

Operating temperature

-25 to 70 °C (-13 to 158 °F)

Storage temperature

-40 to 85 °C (-40 to 185 °F)

Pollution degree

2

Relative humidity

5% to 95% RH non-condensing

Maximum dew point 36 °C (97 °F)

Altitude

< 3000 m (9842 ft) above sea level

Location

For indoor use in a stationary panel

Must be permanently connected and fixed

Product life

> 15 years, 45 °C (113 °F) 60% RH

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?