Multipole Lighting Contactors, Type S

Class 8903 / Refer to Catalog 8903CT9701

Features

Electrically Held

Mechanically Held

  • Electrically and mechanically held

  • 30–800 A lighting ratings

  • LED ready [1]

  • 2- through 5-pole versions (5-poles through 200 A)

  • UL Listed short-circuit rating up to 100,000 Amperes

  • Factory wired controls and clearly marked termination points

  • Quick ship on most items in 5–7 days

Coil Voltage Codes

Voltage [2]

Code

60 Hz

50 Hz

24 [3]
120
208
240
277
480
Specify


110

220

440
Specify

V01
V02
V08
V03
V04 [4]
V06
V99

Multi-pole Lighting Contactors—Type S, 50–60 Hz (replace ●●● with the voltage code)

Contact
Ampere Ratings

No. of Poles

NEMA 1
General Purpose
Enclosure

NEMA 1
Flush Mounting
General Purpose
Enclosure with
Plaster
Adjustment

NEMA
Type 3R
Rainproof
Enclosure [5]

NEMA 4X
Watertight,
Dusttight and Corrosion-Resistant
Glass-Polyester
Enclosure

NEMA
Type 4X  [6]

Watertight and
Dusttight
Enclosure

NEMA
Type 12/3R [7]
Dusttight and
Driptight
Industrial Use Enclosure

Open Type

Type [8]

Type [8]

Type [8]

Type [8]

Type [8]

Type [8]

Type [8]

Electrically Held [2]

 30

2

3

4

5

SMG1●●●

SMG2●●●

SMG3●●●

SMG4●●●

SMF1●●●

SMF2●●●

SMF3●●●

SMF4●●●

SMH1●●●

SMH2●●●

SMH3●●●

SMH4●●●

SMW21●●●

SMW22●●●

SMW23●●●

SMW24●●●

SMW1●●●

SMW2●●●

SMW3●●●

SMW4●●●

SMA1●●●

SMA2●●●

SMA3●●●

SMA4●●●

SMO1●●● [9]

SMO2●●● [9]

SMO3●●● [9]

SMO4●●● [9]

 60

2

3

4

5

SPG1●●●

SPG2●●●

SPG3●●●

SPG4●●●

SPF1●●●

SPF2●●●

SPF3●●●

SPF4●●●

SPH1●●●

SPH2●●●

SPH3●●●

SPH4●●●

SPW21●●●

SPW22●●●

SPW23●●●

SPW24●●●

SPW1●●●

SPW2●●●

SPW3●●●

SPW4●●●

SPA1●●●

SPA2●●●

SPA3●●●

SPA4●●●

SPO1●●● [9]

SPO2●●● [9]

SPO3●●● [9]

SPO4●●● [9]

100

2

3

4

5

SQG1●●●

SQG2●●●

SQG3●●●

SQG4●●●

SQF1●●●

SQF2●●●

SQH1●●●

SQH2●●●

SQH3●●●

SQH4●●●

SQW21●●●

SQW22●●●

SQW1●●●

SQW2●●●

SQW3●●●

SQW4●●●

SQA1●●●

SQA2●●●

SQA3●●●

SQA4●●●

SQO1●●● [9]

SQO2●●● [9]

SQO3●●● [9]

SQO4●●● [9]

200

2

3

4

5

SVG1●●●

SVG2●●●

SVG3●●●

SVG4●●●

SVH1●●●

SVH2●●●

SVW1●●●

SVW2●●●

SVW3●●●

SVW4●●●

SVA1●●●

SVA2●●●

SVA3●●●

SVA4●●●

SVO1●●●

SVO2●●●

SVO3●●●

SVO4●●●

300

2

3

SXG1●●●

SXG2●●●

SXW1●●●

SXW2●●●

SXA1●●●

SXA2●●●

SXO1●●●

SXO2●●●

400[10]

2

3

SYG1●●●

SYG2●●●

SYW1●●●

SYW2●●●

SYA1●●●

SYA2●●●

SYO1●●●

SYO2●●●

600[10]

2

3

SZG1●●●

SZG2●●●

SZW1●●●

SZW2●●●

SZA1●●●

SZA2●●●

SZO1●●●

SZO2●●●

800[10]

2

3

SJG1●●●

SJG2●●●

SJW1●●●

SJW2●●●

SJA1●●●

SJA2●●●

SJO1●●●

SJO2●●●

Mechanically Held[2]

30

2

3

4

5

SMG10●●●

SMG11●●●

SMG12●●●

SMG13●●●

SMF10●●●

SMF11●●●

SMF12●●●

SMF13●●●

SMW31●●●

SMW32●●●

SMW33●●●

SMW34●●●

SMW10●●●

SMW11●●●

SMW12●●●

SMW13●●●

SMA10●●●

SMA11●●●

SMA12●●●

SMA13●●●

SMO10●●● [9]

SMO11●●● [9]

SMO12●●● [9]

SMO13●●● [9]

60

2

3

4

5

SPG10●●●

SPG11●●●

SPG12●●●

SPG13●●●

SPF10●●●

SPF11●●●

SPF12●●●

SPF13●●●

SPW31●●●

SPW32●●●

SPW33●●●

SPW34●●●

SPW10●●●

SPW11●●●

SPW12●●●

SPW13●●●

SPA10●●●

SPA11●●●

SPA12●●●

SPA13●●●

SPO10●●● [9]

SPO11●●● [9]

SPO12●●● [9]

SPO13●●● [9]

100

2

3

4

5

SQG10●●●

SQG11●●●

SQG12●●●

SQG13●●●

SQF10●●●

SQF11●●●

SQW31●●●

SQW32●●●

SQW10●●●

SQW11●●●

SQW12●●●

SQW13●●●

SQA10●●●

SQA11●●●

SQA12●●●

SQA13●●●

SQO10●●● Separate enclosures are available for these devices. It may be possible to improve delivery time by ordering an open type contactor and a separate Class 9991 enclosure from the section,Separate Enclosures.

SQO11●●● Separate enclosures are available for these devices. It may be possible to improve delivery time by ordering an open type contactor and a separate Class 9991 enclosure from the section,Separate Enclosures.

SQO12●●● Separate enclosures are available for these devices. It may be possible to improve delivery time by ordering an open type contactor and a separate Class 9991 enclosure from the section,Separate Enclosures.

SQO13●●● Separate enclosures are available for these devices. It may be possible to improve delivery time by ordering an open type contactor and a separate Class 9991 enclosure from the section,Separate Enclosures.

200

2

3

4

SVG10●●●

SVG11●●●

SVG12●●●

SVW10●●●

SVW11●●●

SVW12●●●

SVA10●●●

SVA11●●●

SVA12●●●

SVO10●●●

SVO11●●●

SVO12●●●

300

2

3

SXG13●●●

SXG14●●●

SXW13●●●

SXW14●●●

SXA13●●●

SXA14●●●

SXO13●●●

SXO14●●●

400

2

3

SYG16●●●

SYG17●●●

SYW16●●●

SYW17●●●

SYA16●●●

SYA17●●●

SYO16●●●

SYO17●●●

600

2

3

SZG18●●●

SZG19●●●

SZW18●●●

SZW19●●●

SZA18●●●

SZA19●●●

SZO18●●●

SZO19●●●

note

If a holding circuit contact is required for proper operation, order an additional contact.

Power Pole Kits for Type S Only

A single-pole or double-pole kit can be added to any 2- or 3-pole 30 or 60 A Type S lighting contactor to make a 4- or 5-pole device. Factory assembled 4- and 5-pole contactors utilize the basic 3-pole device with a single or double-pole kit installed. Only one power pole can be added per contactor. Sufficient room is provided in all enclosure styles for the addition of a power pole kit.

Power Pole Kits for Type S Only

Ampere
Rating

Description

Class 9999 Type

30

One N.O.

One N.C.

One N.O. and One N.C.

Two N.O.

Two N.C.

9999SB6

9999SB7

9999SB8

9999SB9

9999SB10

60

One N.O.

One N.C.

One N.O. and One N.C.

Two N.O.

Two N.C.

9999SB21 [11]

9999SB22 [11]

9999SB23 [11]

9999SB24 [11]

9999SB25 [11]


Factory Modifications (Forms): Lighting Contactor Forms
Replacement Coils: Replacement AC Magnet Coils
Replacement Contacts: Contactor and Starter Kits
Dimensions: Lighting Contactor Dimensions

For How to Order Information, see Catalog Interpretation, Type S Starters.

Footnotes

  1. Conforms to NEMA -410 -2015 and UL508: Table 46.1 and Section 61C test procedures for LED loads up to 16 A at 120 V. Devices were tested to 20 A at 120 V and conform to the test requirements.
  2. Lighting contactors come with separate control as standard—except electrically held 400, 600, and 800 A devices, which come with common control as standard.
  3. 24 V coils are not available for 200–800 A devices. Contact your local sales office for more information.
  4. On 400–800 A electrically held contactors, for voltage code V04, you must select Form S (separate control).
  5. Cannot support control transformer forms.
  6. For contactor sizes 30–300A, NEMA 4X enclosures are brush finished stainless steel.
  7. NEMA 12 enclosures can be field modified for outdoor non-corrosive and non–service entrance rated applications. See Selection for more information.
  8. Replace the three bullets (●●●) in the catalog number with the coil voltage code. Refer to the standard voltage codes in Coil Voltage Codes.
  9. Separate enclosures are available for these devices. It may be possible to improve delivery time by ordering an open type contactor and a separate Class 9991 enclosure from the section,Separate Enclosures.
  10. Form FF4T comes standard; include the line voltage when ordering. Control voltage is 120–60.
  11. When power pole is added to 60 Ampere contactor, a 4-pole coil is also required. Order from Replacement AC Magnet Coils for Magnetic Contactors and Starters. 60 A power poles are suitable for use with copper or aluminum wire.
Feedback