Type W

Class 8702 / Refer to Catalog 8502CT9701

Class 8702 Type W

Class 8702 Type W
Reversing Vacuum Contactor

Class 8702 Type W Reversing Vacuum Contactors are used to switch capacitors, transformers and electric motors where overload protection is separately provided. Type W reversing vacuum contactors are designed for operation at 600 V, 50/60 Hz.

Auxiliary Contacts—An auxiliary contact block, Class 9999 Type WX11, with one normally open contact and one normally closed contact, is used with Size 4, 5 and 6 vacuum contactors. Additional auxiliary contact units may be added to the Size 4 and 5 reversing contactors in the field. A maximum of 2 units may be added to the Size 4; a maximum of 1 unit may be added to the Size 5.

Termination Means—The Size 4 reversing vacuum contactor is supplied with line and load side lugs. The Size 5 and 6 reversing vacuum contactors are supplied without line and load side lugs.

note

In Class 8702 Full Voltage Reversing Vacuum Contactors, replace the three bullets (●●●) in the catalog number with the coil voltage code. Refer to the standard coil voltage codes listed in Coil Voltage Codes. Replacement coils are listed in Class 9998—Replacement Coils for Class 8702 Reversing Contactors.

Class 8702 Full Voltage Reversing Vacuum Contactors (Horizontal Only) 3-Pole Polyphase—600 Vac Maximum—50–60 Hz

NEMA®
Size

Enclosed
Ampere
Rating

Motor
Voltage

Maximum
Horsepower

Open Style

Type

4

135

200

 40

WFO3●●●

230

50

380

75

460

100

575

100

5

270

200

 75

WGO3●●●

230

100

380

150

460

200

575

200

6

540

200

150

WHO3V●●●

230

200

380

300

460

400

575

400

Class 9998—Replacement Coils for Class 8702 Reversing Contactors

Size

Type

Poles

Class
and
Type

Suffix Number
(Complete Coil Number Consists of Class and Type Followed by Suffix Number)

120 V
110 V

240 V
220 V

480 V
440 V

600 V
550 V

4

WF

All

9998WF

120

240

480

600

5

WG

9998WG

120

240

480

600

6

WH

9998WH

120

240

480

600

Coil Voltage Codes

Voltage

110

120

220

240

440

480

550

600

50 Hz

V02

V03

V06

V07

60 Hz

V02

V03

V06

V07

Approximate Dimensions

Size 4 Reversing Contactor Outline with Lugs, Class 8702 WF

Class 9999—Vacuum Starter Kits

For Use With

Kit Description

Class 9999
Type

Type

Size

WF–WG

WH

4–5

6

Auxiliary Contacts, Non-Convertible
1 N.O. & 1 N.C. Isolated Contacts

WX11

WF
WG–WH

4
5–6

Coil Circuit Auxiliary Contacts
1 N.O. & 1 N.C. Isolated Contacts, Delayed Break
1 N.C. Isolated Contact

WCX11

WLX01

WG

5

Lug Kits
 6 lugs included

LUW5

Size 5 Reversing Contactor Outline without Lugs, Class 8702 WG

Size 6 Reversing Contactor Outline without Lugs, Class 8702 WH

For How to Order Information, see Catalog Interpretation, Type S Starters.

Feedback