Replacement Magnet Coils

Class 9998 / Refer to Catalog 9065CT9701

Replacement AC Magnetic Coils

Replacement AC Magnet Coils for Magnetic Contactors and Starters

Equipment To Be Serviced

Coil
Prefix,
or Class
and Type

Hz

Suffix Number
(Complete Coil Number Consists of the Prefix or the Class and Type, Followed by the Suffix)

Coil VA

Device

Size

Type

Poles

24
V

110-115
V

120
V

208
V

220
V

240
V

277
V

380
V

440
V

480
V

550
V

600
V

In-
rush

Sealed

Coils
for
Present
Design
Magnetic
Contactors
and
Starters
Classes
8502,
8536,
8538,
8539,
8606,
8630,
8640,
8647,
8650,
8651,
8702,
8736,
8738,
8739,
8810,
8811,
8812,
8903,

8910 [1]

and

8940 (except NP)

30 A

L

2–6

9998L

60
50

23
24


44

44
45

50
52

[2]
53

53
54

55


60


62

62
63


65

65
66

150
140

30
30

8–12

9998LH

60
50

23
24


44

44
45

50

[2]
53

53
54

55


60


62

62


65

65

180
170

35
35

LX

(Latch)

2–4

9998L

60
50

23
24


44

44
45

50
52


53

53
54

55


60


62

62
63


65

65
66

150
140


6–12

9998LH

60
50

23
24


44

44
45

50


53

53
54

55


60


62

62


65

65

180
170


00

SA [3]
(Series B)

All

9998SAC

60
50

23

[2]
45

45

52

[2]
54

54

55

59

[2]
62

62

[2]
65

65

165

33

00, 0, 1, 1-P, & 30 A

SA (Series A)
SB, SC, & SM

All

31041400

60
50

20
22

[2]
42

42
43

48

[2]
51

51
53

52

56
57

58
60

60
[2]

61
62

62
64

245
232

27
26

2 & 60 A

SD & SP

2 & 3

31063409

60
50

16
17

[2]
38

38
39

44

[2]
47

47
48

49

53
54

[2]
57

57

[2]
60

60
61

311
296

37
36

4 & 5

31063400

60
50

16
17

[2]
38

38
39

44

[2]
47

47
48

49

53
54

[2]
57

57

[2]
60

60
61

438
429

38
37

3 & 100 A

DPA12_,
SE, SQ, & SYD138

2 & 3

31074400

60
50

16
17

[2]
38

38
39

44

[2]
47

47
48

49

53
54

[2]
57

57

[2]
60

60
61

700
678

46
47

4 & 5

31091400

60
50


[2]
38

38
39

44

[2]
47

47
48

49

53
54

[2]
57

57
58

[2]
60

60
61

1185
1260

85
89

4 & 200 A

SF, SV, &
SYD230

All

31091400

60
50


[2]
38

38
39

44

[2]
47

47
48

49

53
54

[2]
57

57
58

[2]
60

60
61

1185
1260

85
89

5 & 300 A

SG, SX, &

SYD368 Series A

[4]

All

31096400

60
50


[2]
09

09
10

15

[2]
18

18

19

21
22

[2]
24

24

[2]
29

29
30

2970
2970

212
250

SG, SX, &

SYD368 Series B

[4]

All

31096320

60
50


50
50

50
50

51

52
52

52
52

53

54
54

55
55

55
55



1300

14

6 & 7

SH & SJ

2–3

Coil Part Number 3110440050 (All System Voltages)

1780

48

400, 600
& 800 A

SY, SZ, SJ
(Elect. Held)

1960

59

SY, SZ, SJ
(Mech. Held)

2–3

31104418

60
50


[2]
09

09

15

[2]
18

18

19

[2]
24

24

[2]
29

29

1530

1250

note

Refer to Replacement AC Magnet Coils for Relays, Timers, and Contactors for mechanically held unlatch coils.

Size 5 Coil Modification Kits

Catalog Number

Volage

9998SG120

120 V

9998SG480

480 V

NEMA Size 5, Type S, E-Coil Modification Kit for Series A Devices

Applies to Classes 8502, 8536, 8538, 8539, 8606, 8630, 8640, 8647, 8650, 8651, 8702, 8736, 8738, 8739, 8810, 8811, 8812, 8910 and 8903. Consists of:

note

No 600 V coil nor mechanically held lighting contactor.

Relays, Timers, and Contactors

Replacement AC Magnet Coils for Relays, Timers, and Contactors

Equipment
To Be Serviced

Coil
Prefix
or Class
and Type

Hz

Suffix Number
(Complete Coil Number Consists of Prefix or Class and Type Followed by Suffix Number)

Coil VA

Device

Type

Poles

24 V

110–115 V

120 V

208 V

220 V

240 V

277 V

380 V

440 V

480 V

550 V

600 V

In-
rush

Sealed

Classes 8501 and 9050

8501
(Relays)

X

All

9998X

[5]

60
50

23
24


 44

 44

51

52

52

53

53

55


 62

62

65

65

148
143

23
25

9050
(Timer)

A

All

60
50




W32B





W36A


W37B
W38A

W38A
W38B

W38B


W39B

74
68

17
17

B [6]

All

31017-400-

60
50

 33
 34


 54
 55

 61

 61
 63

 63
 64

 65


 70
 72

 72
 73

 73
 75

 75
 76

165
155

27
27

Mechanically Held Unlatch Coils—Classes 8508 and 8903

NOTE: A latch coil is also used with mechanically held devices. For selection, see Replacement AC Magnet Coils for Magnetic Contactors and Starters.

8903
(Lighting
Contactors)

LX

All

9998LX

60
50

 23


 44

 44

 51


 53

 53

 55



 62

 62


 65

 65

 25


SM, SP

All

60
50

W23B
W24B

[2]
W30B

W30B

W33A

[2]




W36A

[2]
W36B

W36B

[2]
W37B

W37B

80


SQ, SV, SX,
SY, SZ

All

31096-416

60
50

 03

[2]
09

 09

 15

[2]
18

 18

 20


 22

[2]
24

 24

[2]
28

 28

550


SJ

All

31123-403

60
50

 03

[2]
09

 09

 15

[2]
18

 18

 20


 22

[2]
24

 24

[2]
28

 28

2100


Replacement DC Magnet Coils for Magnetic Relays and Timers

Equipment To Be Serviced

Coil
Prefix
or Class
and Type

Suffix Number
(Complete Coil Number Consists of Prefix or Class and Type Followed by Suffix Number.)

Coil
Burden
Watts

Class

Type

Poles

6 V

12 V

18 V

24 V

32 V

48 V

64 V

72 V

90 V

110 V

115/

125 V

220 V

230/

250 V

8501

(Relays)

XD

All

9998XD

19

28

34

37

40

46

49

52

55

58

67

18

XDL

9998XDL

19

28

34B

37B

40B

46B

49B

52B

55B

58B

67B

50

XUD

All

9998XUD

19

28

37

46

58  [7]

67 [7]

16

9050

(Timers)

C

31018-400-

22

31

40

49

61

70

14

H

4491S1

W21

W24

W27

W30

W34

W37

14

Replacement Coil for 8903 Panel Board Lighting Contactors

Class

Type

Replacement
Solenoid

Catalog Number

8903

PB

120 V

9998PBV02

208 V

240/277 V

9998PBV39

480 V

Footnotes

  1. For 8910DPA1● to DPA9●, see Types DP, DPA Application Data.
  2. Use a 60 Hz coil of the next higher voltage.
  3. Use on Type S Series B devices only.
  4. Size 5 Series A devices should use these only as replacements for the exact part number. Another option is to use the coil modification kits in Size 5 Coil Modification Kits for the Series B coil.
  5. To order an unlatch coil, add L to the Type number and B to the suffix. Example: For a 120 V 60 Hz unlatch coil, order 9998XL44B.
  6. Series C (double pole) and Series E (single pole).
  7. Not dual rated. 125 Vdc or 250 Vdc only.
Feedback