NEMA Style Contactors, 1500 V

Class 8502 / Refer to Catalog 8502CT9701

General Information

Class 8502 Type VF

The Class 8502 Type V vacuum contactor is a 3-pole device rated 1500 V that meets UL508 (1.5 kV) and CSA standards. Vacuum technology offers long life and low maintenance in a compact, lightweight design. The contactor is suitable for contaminated atmospheres because the main contacts are sealed in vacuum bottles. In addition, since gravity is not used to assist contactor operation, the Class 8502 contactor can be mounted in any plane without special modifications. Type V vacuum contactors are designed for the control of inductive or non-inductive loads at voltages from 200–1500 Vac.

For How to Order Information, see Catalog Interpretation, Type S Starters.

note

In Class 8502—Full Voltage 3 Pole Vacuum Contactors, replace the three bullets (●●●) in the catalog number with the coil voltage code. Refer to the standard coil voltage codes listed in Coil Voltage Codes.

Class 8502—Full Voltage 3 Pole Vacuum Contactors

NEMA Size

Enclosed
Ampere Rating

Locked Rotor Current (A)

Motor Voltage

Max. Hp

Open Style
Type

4

160

1080

 200

 50

VFO3●●●

 230

 60

 460

125

 575

150

 800

200

1000

250

1500

400

5

320

2160

200

100

VGO3●●●

230

125

460

250

575

300

800

400

1000

1500

800

6

540

4320

200

150

VHO3●●●

230

200

460

400

575

400

800

1000

1500

1300

Class 9998—Replacement Coils for Class 8502/8702
(contains rectifier)

Size

Type

Poles

Class and Type

Suffix
(the complete coil number consists of the Class, Type, and suffix)

110/120 V

220/240 V

440/480 V

550/600 V

4

VF

3

9998WF

120

240

480

600

5

VG

3

9998WG

120

240

480

600

6

VH

3

9998WH

120

240

480

600

Class 9999—Vacuum Starter Kits

For Use With

Kit Description

Class 9999
Type

Type

Size

VF, VG

4, 5

Auxiliary Contacts, Non-Convertible
1 N.O. & 1 N.C. Isolated Contacts

WX11

VH

6

VF

4

Coil Circuit Auxiliary Contacts
1 N.O. & 1 N.C. Isolated Contacts, Delayed Break
1 N.C. Isolated Contact

VG, VH

5, 6

WLX01

VG

5

Lug Kits, 6 lugs included

LUW5

VH

6

Feedback