Night-Master™ Combination Lighting Contactors

Class 8903 / Refer to Catalog 8903CT9701

Night-Master™ Combination Lighting Contactors

Long Version

Short Version

UL Approved for

Service Entrance

File E16151

CCN NRNT

The Class 8903 Night-Master Outdoor Combination Lighting Contactor is the only product on the market that is UL Listed for Service Entrance. This allows the contactor to be pole mounted when used to control lighting in remote locations such as parks, monuments, group sports facilities, and streets and highways.

Factory modifications such as photocells, time switches, key operated selector switches, and the combination of photocells and time switches (photocell on, time switch off) allow the Night-Master™ to be located in applications where manual operation of lights is not practical.

Night-Master comes in long and short versions in sizes 30 through 200 Amperes. Most common modifications can be provided from the factory, or added in the field to the pre-drilled and pre-tapped panels.

NIGHT-MASTER™ Outdoor Combination Lighting Contactors offer a disconnecting means, overcurrent protection, and a lighting contactor in one NEMA 3R Rainproof enclosure. These combination units satisfy the requirements of the National Electrical Code and UL 508 for service entrance equipment.

Features

  • Solid neutral standard

  • Grounding lug standard

  • Padlocking provisions

  • Short and long versions available

  • Electrically held Type S lighting contactor

  • Eliminates the need for separate mounted safety switches

  • Additional panel space eliminates the need for external mounting of time clocks

  • Separate control comes standard on all lighting contactors

note

If a holding circuit contact is required for proper operation, order an additional contact.

Disconnect Switch Type—3-Pole (replace ●●● with the voltage code)

Contactor
Ampere
Rating

Fuse Clip
Size
(A)

Fuse Clip
Spacing
(V)

Short Version

Long Version

Class 8903
Type 3R [1]

Class 8903
Type 3R Stainless Steel [1]

 30

 30

 30

600

250

SMC61●●●

SMC62●●●

SMH63●●●

SMH64●●●

 60

 60

 60

600

250

SPC61●●●

SPC62●●●

SPH63●●●

SPH64●●●

100

100

100

600

250

SQC61●●●

SQC62●●●

SQH63●●●

SQH64●●●

200

200

200

600

250

SVC61●●●

SVC62●●●

SVH63●●●

SVH64●●●

Coil Voltage Codes

Voltage

Code

60 Hz

50 Hz

 24  [2]
120
208
240
277
480

Specify


110

220

440
Specify

V01
V02
V08
V03
V04
V06
V99

Circuit Breaker Type—3-Pole (replace ●●● with the voltage code)

Contactor
Ampere
Rating

Circuit Breaker

Short Version

Long Version

Ampere
Rating

Maximum
Volts

Class 8903
Type 3R [1]

Class 8903
Type 3R Stainless Steel [1]

 30

 30

600

SMC81●●●

SMH83●●●

 60

 60

600

SPC81●●●

SPH83●●●

100

100

600

SQC81●●●

SQH83●●●

200

200

600

SVC81●●●

SVH83●●●

For How to Order Information, see Catalog Interpretation, Type S Starters.

Footnotes

  1. Replace the three bullets (●●●) in the catalog number with the coil voltage code. Refer to the standard voltage codes listed in Coil Voltage Codes.
  2. 24 V coils are not available for 200 A devices. Contact your local sales office for additional information.
Feedback