Full Voltage, Style S2

Class 8940 / Refer to Catalog 8940CT9701

Class 8940 Type W, X

Type WC3S2V06

Type XE3S2V02B12S

Coil Voltage Codes

Voltage

Code

60 Hz

50 Hz

24  [1] [2]
120 [1]

208 [1]
240

480
600 [1]
Specify


110 [1]

220
380
440
550 [1]
Specify

V01
V02
V08
V03
V05
V06
V07
V99

Replacement Overload Relay for Square D Class 8940 Pump Panel with IEC Style Bimetallic Overload Relays Mounted on Current Transformers

Ampere Range

Number of Poles

Form

Series

Type [3]

40–63 A

3

B12

B

9065TJF40

63–100 A

3

B12

B

9065TJF63

100–160 A

3

B12

B

9065TJF100

160–250 A

3

B12

B

9065TJF160

Class 8940 style S2 pumping plant panels in NEMA 3R enclosures are specifically designed for oil field applications. All panels are supplied with an electronic motor circuit protector (MCP) or a visible blade, fused, disconnect switch. This line of pumping plant panels features:

  • Rugged spring latches for easy access without a tool

  • Side mounted control units for convenient operation

  • Door retainer available for windy areas

  • Includes Hand-Off-Auto selector switch

  • Motor Logic™ Class 10/20 (selectable) SSOLR included (the H30 suffix is required).

  • UL Listed for use as service equipment for motors

  • Extra panel space for additional electrical controls

  • All devices are UL Listed, and marked “SUITABLE FOR USE AS SERVICE EQUIPMENT”

3-Pole Polyphase—480 Vac Maximum (50–60 Hz)

V

Max. Hp
Poly­phase

Coil Voltage [4]

NEMA Size

Fusible Disconnect Type

Circuit Breaker Type

Fuse Clip (A) [5]

Type

Frame Size

Type

240

7-1/2

240–60
220–50

1

30

WC1S2V03H30 [6]

HLL36030M71

XC1S2V03H30 [6]

10

2

60

WD1S2V03H30 [6]

HLL36050M72

XD1S2V03H30 [6]

15

HLL36100M73

XD2S2V03H30 [6]

30

3

100

WE1S2V03H30

HLL36100M73

XE1S2V03H30

50

4

200

WF1S2V03H30

JLL36250M75

XF2S2V03H30

480

10

480–60
440–50

1

30

WC3S2V06H30

HLL36030M71

XC4S2V06H30

15

2

60

WD3S2V06H30

HLL36030M71

XD3S2V06H30

25

2

HLL36050M72

XD4S2V06H30

50

3

100

WE3S2V06H30

HLL36100M73

XE3S2V06H30

100

4

200

WF3S2V06H30

JLL36250M75

XF4S2V06H30

Factory Modifications (Forms)

Description

Form

Substitute Class 10 IEC overload relay – state motor hp (NEMA Sizes 0–4 only)

B12

Control transformer with fused primary, Types:

● NPD, NPE, NPF, SSC, WC, XC (50 VA)

● NPG, SSD, XD, WD (100 VA)

● NPJ, SSE, XE, WE (150 VA)

● SSF, XF, WF (300 VA)

● SG, NSG, XSG (50 VA and an interposing control relay)

F4T

Factory-installed door wind latch assembly in a standard Class 8940 Type SSC, SSD, SSE, SSF, XSE, and XSF

G45

Elapsed time meter

G97

Substitute Class 10/20 (selectable) Motor Logic™ SSOLR

H30

On Delay Timer

K25

Off Delay Timer

K26

Program timer with day omission feature

K141

Backspin timer (time delay upon energization)

K15

Start push button (S2 panels only)

A28

Slim panel (Types WC, WD, WE, XC, XD, XE only)

L8

Short panel (Types SSE, SSF, XE-S2 and XF-S2 only)

L9

Pilot light (specify lens color). Does not include auxiliary contact.

P [7]

Separate control

S

Auxiliary contacts (specify N.O. or N.C.)

X [8]

Special UL panel label for modified UL Listed devices on non-standard panels (requires approval by the manufacturing plant)

Y1

Lightning arrestor

Y1532

Move control operators from the enclosure side to the door

Y45

Phase failure, phase reversal relay with time delay including under and over voltage protection

R44

Substitute standard trip melting alloy overload relays

Y61

Substitute quick-trip melting alloy overload relay (Sizes 1 and 2 only)–Not available on IEC style contactors

Y611

Substitution of Class R rejection fuse clips for standard fuse clip. (8940 RD, RE, RF, RG, MD, ME, MF, MG, SSC, SSD, SSE, SSF, SSG, WC, WD, WE and WF)

Y1071


For How to Order Information, see Catalog Interpretation, Type S Starters.

Footnotes

  1. Form S required for separate control.
  2. 24 V coils are not available on Size 4–7 starters. On Size 1–3 starters, 24 V coils are available using Form S.
  3. A retro-fit reset kit is required for pre-series B pump panels. See Selection for selection.
  4. Coil voltage code must be supplied to order this product. See Coil Voltage Codes for codes.
  5. Fuse clips are sized for use with dual-element time-delay fuses.
  6. To select a Motor Logic SSOLR with an FLA lower than the standard NEMA sizing, use the four-character Form H30●. See the section “Solid-State Overload Relay Forms.”
  7. Indicate pilot light color as Form P1 (red) or Form P2 (green). See Full Voltage Starters for more selections.
  8. To determine the maximum number of auxiliary contacts which can be added to each Type S device and for the appropriate “X Form,”
    refer to Auxiliary Units—Class 8502 and 8536 (for non-reversing single-speed devices) or to Auxiliary Units—Class 8702, 8736, and 8810 (for reversing or two-speed devices).
Feedback