Reversing Starters

Refer to Catalog MKTED210011EN

TeSys N Reversing Starters

TeSys N reversing starter, Size 00

TeSys N reversing starter, Size 4

TeSys N reversing starters are used for full-voltage starting, stopping, and reversing of AC squirrel cage motors. Reversing starters are mechanically and electrically interlocked and are available in NEMA Sizes 00 through 5. Starters come with Motor Logic Class 10/20 selectable solid-state overload relays as standard. Reversing starters with bimetal overload protection can be assembled from TeSys N reversing contactors and TeSys Deca overload relays. For more information on TeSys Deca overload relays, see Section 18.

TeSys N Reversing Starters, 3-Pole Polyphase, 600 Vac Max.
(replace ●● with the coil voltage code)

NEMA Size

Continuous Current
Rating (A)

Motor Voltage

Max HP

Open

Catalog No. [1]

00

9

200

1.5

T36AN23●●

230

1.5

460

2

575

2

2

45

200

10

T36DN23●●

230

15

460

25

575

25

3

90

200

25

T36EN23●●

230

30

460

50

575

50

4

135

200

40

T36FN23●●

230

50

460

100

575

100

TeSys N Coil Voltage Codes

Voltage

Voltage Code by NEMA Size

Size 00

Size 2

Size 3

Size 4

120 Vac[2]

G7

G7

G7

G7

E164862

CCN NLDX

 

LR43364

Class 3211 04

   


Dimensions: Dimensions to Starters, Size 5–7
Accessories: Contactor Accessories to Electronic Timers and Interface Modules
Replacement Parts: Replacement Parts
Lugs: Lugs and Lug Kits

Footnotes

  1. Replace the bullets (●●) in the catalog number with the coil voltage code. Refer to the coil voltage codes shown in TeSys N Coil Voltage Codes.
  2. The 24 and 120 Vac coils are available with optional separate control; add Form S to the catalog number (for example, T36AN13B7S).
Feedback