Auxiliary Contacts

Class 9999 / Refer to Catalog 9999CT9701

Auxiliary Contacts for Manual and Magnetic Contactors and Starters

Internal Auxiliary

Internal Contacts

Class 9999 Type SX11 internal contact kit is a replacement unit for the N.O. holding circuit contact supplied as standard on Type S Sizes 00–2 three phase starters and contactors. The Class 9999 Type SX12 is a replacement unit for the N.C. electrical contact which is furnished as standard on Type S, Sizes 00–2 mechanically interlocked devices (e.g., Class 8736 reversing starters). Internal contacts are also used on Class 2510 Types M & T manual starters. The internal contacts can be used for other applications as long as the electrical rating is not exceeded. See Maximum Ratings for Type S Auxiliary Contacts and Timers for electrical ratings.

External Single-Circuit Auxiliary Contact

External Contacts

Class 9999 Type SX6 external auxiliary contact is supplied as standard for the N.O. holding circuit contact on Type S Sizes 3–7 starters and contactors. Additional auxiliary contacts can be added to Type S contactors, starters and lighting contactors. These contacts mount on either side of the basic contactor and are available with convertible or non-convertible contacts. The contacts of the convertible version can be changed from N.O. to N.C. or vice versa in the field. The non-convertible version has fixed contacts, either N.O. or N.C.

To determine the number of auxiliary contacts that can be added to each Type S contactor or starter, refer to the Class 8536 or Class 8736 section.

See Maximum Ratings for Type S Auxiliary Contacts and Timers for electrical ratings.

Maximum Ratings for Type S Auxiliary Contacts and Timers

Class
9999
Type

Contact Ratings

Class
9999
Type

Contact Ratings

Volts
AC

AC Only
(35% Power Factor)

Continuous

Volts
AC

AC Only
(35% Power Factor)

Continuous

Make

Break

Make

Break

SX11, SX12

120 or Less

30 A

3 A

3 A

SX6-SX10

SX13-SX16

120 or Less

60 A

6 A

10 A

120-600

3600 VA

360 VA

3 A

120–600

7200 VA

720 VA

10 A

Class 8502, 8536 and 8903 Type S

For Use With

Kit Description

Ordering Information

Type

NEMA
Size

Class 9999

Type

External—Field Convertible

SA-SJ

00–7

1-N.O. Contact

1-N.C. Contact

1-N.O. and 1-N.C. Isolated Contacts

1-N.O. Overlapping Contact

1-N.C. Overlapping Contact

SX6

SX7

SX8

SX10 [1]

 

External—Non-Convertible

SA-SJ

00–7

1-N.O. Contact

1-N.C. Contact

1-N.O. & 1 N.C. Isolated Contacts

1-N.O. Overlapping Contact

1-N.C. Overlapping Contact

SX13

SX14

Internal—Non-Convertible

SA-SD

00–2

1-N.O. Contact

1-N.C. Contact

SX11 [2]

SX12 [2]

Class 8965 Reversing/Hoist Contactors—Auxiliary Contacts

Device To Be Serviced

Auxiliary Contact Kit

Class 8965 Type

Contact
Arrangement

Type of
Connector

Class 9999
Type

DPR

1 N.O.

Screw/
Quick-Connect

D10

1 N.C.

D01

1 N.O./1 N.C.

D11

2 N.O.

D20

RO2 & RG2
RO10 Form X1
RO11 Form X1

1 N.O.
each side

Slip-on

RO3 & RG3
RO10 Form X2
RO11 Form X2

1 N.C.
each side

RO5 & RG5
RO12 Form X1
RO13 Form X1

1 N.O.
each side

Screw

RO6 & RG6
RO12 Form X2
RO13 Form X2

1 N.C.
each side

Class 8910 and 8911 Definite Purpose Contactors and Starters—Auxiliary Contacts

Device To Be Serviced

Auxiliary Contact Kit

Class 8910 or
8911 Type

Contact
Arrangement

Class 9999

Series B
(20-90 A)

Series C
(20-40 A)

DPA
DPS

1 N.O.

D10

DD10

1 N.C.

D01

DD01

1 N.O./1 N.C.

D11

DD11

2 N.O.

D20

DD20

How to Order

To Order Specify:

Catalog Number

  • Class Number

  • Type Number

Class

Type

9999

SX6

Footnotes

  1. Type SX10 must be used together and mounted on the same side of the contactor. They are suitable for applications where it is necessary for a normally open contact to overlap a normally closed contact.
  2. Types SX11 and SX12 are not for use on NEMA Sizes 3 or larger. Internal contacts can also be used on Class 2510 Types M and T manual starters.
Feedback