Accessories, Modifications, and Replacement Parts

Class 2510, 2511, 2512 / Refer to Catalog 2510CT9701

Accessories, Modifications, and Replacement Parts

Modifications (Types M & T only)

Description

Factory Modifications (Forms)

Field Modification Kits, Class & Type

Auxiliary Contacts [1]

X1 (1 N.O.)

9999SX11 (N.O.)

X2 (1 N.C.)

9999SX12 (N.C.)

Jumper Straps [2]

N/A

9998SO31

Contactor only

Y76

N/A

Accessories—Class 2510 Types F and K

Description

Class & Type

Handle Guard Kit with Padlock Provision [3]

2510FL1

Replacement Nameplates—Class 2510 Types F and K

Description

Application

Nameplate
Marking

Nameplate Type Number—Class 2510

For Type K Switch

For Type F Starter
(includes Reset indication)

Without
Pilot Light

With
Pilot Light

Without
Pilot Light

With
Pilot Light

1-3/4" x 2-13/16" Nameplate

with Embossed Mounting Holes
for #6 Oval Head Screws

Standard commercial switch
box cover or flush plate, including
Square D stainless steel plates

(Special marking –specify the marking desired)

FN5

FN6

1-29/32" x 3-27/32"

Flat Nameplate
with Mounting Holes
for #6 Pan Head Screws

Square D NEMA 1
surface mounted enclosure
or gray flush plate

High

FN11

FN21

FN31

FN41

Low

FN12

FN22

FN32

FN42

Forward

FN13

Reverse

FN14

FN24

(Special marking—specify the marking desired)

FN25

FN45


Contact Kits

See Contactor and Starter Kits for Class 9998 Replacement Contact Kits.

Replacement Part Kits

Enclosure

Product Description

Kit Catalog No.

Replacement Toggle Kits

NEMA 4

Type FW and KW

9998HW1

Replacement Handle Kits

NEMA 12

Type MBA, MCA (Ser. A & B)

9998HWA1

Type MBA, MCA (Ser. C)

31085-381-50

NEMA 4/4X (Stainless)

Type MBW, MCW (Ser. A & B)

9998HWA1

Type MBW, MCW (Ser. C)

31085-381-50

NEMA 4/4X (Polyester)

Type MBW (Size 0)

9998HWA1

Type MCW (Size 1)

9998HR3

NEMA 7 and 9

Type MBR, MCR

9998HR3

Description

Kit Catalog No.

Internal Lever

9998IL1

How to Order

To Order Specify:

Catalog Number

  • Class Number

  • Type Number

Class

Type

9991

KE3

Enclosures

For use with Class 2510 Type

Enclosure

Catalog No.

MBO and MCO

NEMA 1 Flush Mount
(with pull box and plaster adjustment)

9991MF1

NEMA 1 Flush Mount
(without pullbox but with mounting strap)

9991MF2

KO1, KO2, KO2C,
KO3, KO3B, KO6

NEMA 3R

9991KE3

Footnotes

  1. For proper operation, only one auxiliary contact kit per device may be added.
  2. Used to control a single phase motor utilizing a three phase starter.
  3. Standard on Type K devices.
Feedback