Contactors, Type S

Class 8502 / Refer to Catalog 8502CT9701

General Information

Type SCO2 Size 1, 3-Pole Contactor

Class 8502 Type S magnetic contactors are used to switch heating loads, capacitors, transformers, and electric motors where overload protection is provided separately. Class 8502 contactors are available in NEMA Sizes 00–6. Type S contactors are designed for operation up to 600 Vac, 50–60 Hz.

note

In 3-Pole Polyphase—600 Vac Maximum—50–60 Hz, replace ●●● with the voltage code shown in Coil Voltage Codes.

3-Pole Polyphase—600 Vac Maximum—50–60 Hz

NEMA
Size

Continuous
Current
Ratings

Motor
Voltage

Max.
Hp

Open Type

NEMA 1
General Purpose
Enclosure

NEMA 4X
Watertight, Dusttight
Brushed Stainless
Steel Enclosure[1]

Type

Type

Type

00

  9

200

1.5

SAO12●●●

SAG12●●●

Use Size 0

230

1.5

460

2

575

2

0

 18

200

3

SBO2●●●

SBG2●●●

SBW12●●●

230

3

460

5

575

5

1

 27

200

7.5

SCO2●●●

SCG2●●●

SCW12●●●

230

7.5

460

10

575

10

2

 45

200

10

SDO2●●●

SDG2●●●

SDW12●●●

230

15

460

25

575

25

3

 90

200

25

SEO2●●●

SEG2●●●

SEW12●●●

230

30

460

50

575

50

4

135

200

40

SFO2●●●

SFG2●●●

SFW12●●●

230

50

460

100

575

100

5

270

200


75

SGO2●●●

SGG2●●●

SGW12●●●

230

100

460

200

575

200

6

540

200

150

SHO2●●●

SHG2●●●

230

200

460

400

575

400

Coil Voltage Codes

Voltage

Code

60 Hz

50 Hz

 24  [2]

V01

120  [3]

110

V02

208

V08

240

220

V03

277

V04

480

440

V06

600

550

V07

Specify

Specify

V99

note

For voltage codes used with control transformers, see Control Circuit Transformer Codes.
Form S (separate control) is used when a separate source of power is available for the control (coil) voltage. Available at no charge.

Dimensions: Open and NEMA 1
Factory Modifications (Forms) Full Voltage Starters
Separate Enclosures (Class 9991): 9991 NEMA 3R, 4, 4X, and 12
Replacement Parts (Class 9998): Replacement AC Magnet Coils
Type S Accessories (Class 9999): Contact Units for Melting Alloy Type Overload Relays

For How to Order Information, see Catalog Interpretation, Type S Starters.

3-Pole Polyphase—NEMA 4X and 12/3R

note

In 3-Pole Polyphase—600 Vac Maximum—50–60 Hz, replace ●●● with the voltage code shown in Coil Voltage Codes.

For information on field modification of NEMA 12 enclosures, see Selection.

3-Pole Polyphase—600 Vac Maximum—50–60 Hz

NEMA
Size

Continuous
Current
Ratings

Motor
Voltage

Max.

Hp

NEMA 4X
Watertight, Dusttight,
Corrosion-Resistant
Glass-Polyester Enclosure

NEMA
12/3R  [4]
Dusttight & Driptight
Industrial Use
Enclosure

Type

Type

 

00

9

200
230
460
575

1-1/2

1-1/2

2

2

Use Size 0

Use Size 0

0

18

200
230
460
575

3

3

5

5

SBW22●●●

SBA2●●●

1

27

200
230
460
575

7-1/2

7-1/2

10

10

SCW22●●●

SCA2●●●

2

45

200
230
460
575

10

15

25

25

SDW22●●●

SDA2●●●

3

90

200
230
460

575

25

30

50

50

SEW22●●●

SEA2●●●

4

135

200
230
460
575

40

50

100

100

SFW22●●●

SFA2●●●

5

270

200
230
460
575

75

100

200

200

SGA2●●●

6

540

200
230
460
575

150

200

400

400

SHA2●●●


Auxiliary Units

Auxiliary contacts and power poles can be added in the factory or the field on all Type S starters and contactors. Auxiliary Units—Class 8502 and 8536 shows the maximum number of auxiliary units, in addition to the holding circuit contact, that can be added to a given size starter or contactor. In addition, it is possible to add a second internal contact on NEMA Size 0, 1, and 2 contactors and starters.

Auxiliary Units—Class 8502 and 8536

NEMA Size

Type

Number of Poles—Basic Contactor

Maximum Number of External Auxiliary Units
(in addition to holding circuit contact)

00

SA

2–3

Four single-circuit auxiliary contacts (N.O. or N.C.) if second internal auxiliary contact is not used.

0–2

SB–SD

1–3

Four single-circuit auxiliary contacts (N.O. or N.C.) [5]

Two single-circuit auxiliary contacts (N.O. or N.C.) plus one power pole adder (1 or 2 poles, N.O. or N.C.)

4–5

Two single-circuit auxiliary contacts (N.O. or N.C.)

3–4

SE–SF

2–5

Three single-circuit auxiliary contacts (N.O. or N.C.)

5

SG

2–3

Two single-circuit auxiliary contacts (N.O. or N.C.) plus 1 NEMA Size 0–1 or Size 2 power pole adder
(1 or 2 poles, N.O. or N.C.)

6

SH–SJ

2–3

Three single-circuit auxiliary contacts (N.O. or N.C.)

Two single-circuit auxiliary contacts (N.O. or N.C.) plus one NEMA Size 0–1 or Size 2 power pole adder
(1 or 2 poles, N.O. or N.C.)


Dimensions Open and NEMA 1
Factory Modifications (Forms) Full Voltage Starters
Separate Enclosures (Class 9991) 9991 NEMA 3R, 4, 4X, and 12
Replacement Parts (Class 9998) DP Starters
Type S Accessories (Class 9999) Contact Units for Melting Alloy Type Overload Relays

For How to Order Information, see Catalog Interpretation, Type S Starters.

Single-Phase, 4- and 5-Pole Polyphase—Open Style or NEMA 1 and 4X Enclosures

note

In 600 Vac Maximum—50–60 Hz, replace ●●● with the voltage code shown in Coil Voltage Codes.

600 Vac Maximum—50–60 Hz

NEMA
Size

Continuous
Current
Ratings

Motor
Voltage

Max.
Hp 

Open Type 

NEMA 1
General Purpose Enclosure

NEMA 4X –Watertight,
Dusttight, Brushed Stainless Steel
Enclosure[1]

Type

Type

Type

1-Pole Single Phase

0

 18

115

1

SBO5●●●

SBG5●●●

SBW15●●●

230

2

1

 27

115

2

SCO5●●●

SCG5●●●

SCW15●●●

230

3

2-Pole Single Phase

00

  9

115

1/3

SAO11●●●

SAG11●●●

Use Size 0

230

1

0

 18

115

1

SBO1●●●

SBG1●●●

SBW11●●●

230

2

1

 27

115

2

SCO1●●●

SCG1●●●

SCW11●●●

230

3

2

 45

115

3

SDO1●●●

SDG1●●●

SDW11●●●

230

7-1/2

3

 90

SEO1●●●

SEG1●●●

SEW11●●●

4

135

SFO1●●●

SFG1●●●

SFW11●●●

5

270

SGO1●●●

SGG1●●●

SGW11●●●

6

540

SHO1●●●

SHG1●●●

4-Pole Polyphase

0

18

200

3

SBO3●●●

SBG3●●●

SBW13●●●

230

3

460

5

575

5

1

 27

200

7-1/2

SCO3●●●

SCG3●●●

SCW13●●●

230

7-1/2

460

10

575

10

2

 45

200 

10

SDO3●●●

SDG3●●●

SDW13●●●

230

15

460

25

575

25

3

 90

200

25

SEO3●●●

SEG3●●●

SEW13●●●

230

30

460

50

575

50

4

135

200

40

SFO3●●●

SFG3●●●

SFW13●●●

230

50

460

100

575

100

5-Pole Polyphase

0

 18

200

3

SBO4●●●

SBG4●●●

SBW14●●●

230

3

460

5

575

5

1

 27

200

7-1/2

SCO4●●●

SCG4●●●

SCW14●●●

230

7-1/2

460

10

575

10

2

 45

200 

10

SDO4●●●

SDG4●●●

SDW14●●●

230

15

460

25

575

25

3

 90

200  

25

SEO4●●●

SEG4●●●

SEW14●●●

230

30

460

50

575

50

4

135

200

40

SFO4●●●

SFG4●●●

SFW14●●●

230

50

460

100

575

100

Dimensions: Open and NEMA 1
Factory Modifications (Forms): Full Voltage Starters
Separate Enclosures (Class 9991): 9991 NEMA 3R, 4, 4X, and 12
Replacement Parts (Class 9998): DP Starters
Type S Accessories (Class 9999): Contact Units for Melting Alloy Type Overload Relays

For How to Order Information, see Catalog Interpretation, Type S Starters.

Single-Phase and 4- and 5-Pole Polyphase—NEMA 4X and 12/3R Enclosures

note

In 600 Vac Maximum—50–60 Hz, replace ●●● with the voltage code shown in Coil Voltage Codes.

For information on field modification of NEMA 12 enclosures, see Selection.

600 Vac Maximum—50–60 Hz

NEMA
Size

Continuous
Current
Ratings

Motor
Voltage

Max.
Hp

NEMA 4X
Watertight, Dusttight
Corrosion-Resistant
Glass-Polyester Enclosure

NEMA 12/3R  [4]
Dusttight and Driptight
Industrial Use Enclosure

Type

Type

 

1-Pole Single Phase

0

18

115

1

SBA5●●●

230

2

1

27

115

2

SCA5●●●

230

3

2-Pole Single Phase

00

9

115

1/3

Use Size 0

Use Size 0

230

1

0

18

115

1

SBW21●●●

SBA1●●●

230

2

1

27

115

2

SCW21●●●

SCA1●●●

230

3

2

45

115

3

SDW21●●●

SDA1●●●

230

 7-1/2

3

90

SEA1●●●

4

135

SFA1●●●

5

270

SGA1●●●

6

540

SHA1●●●

4-Pole Polyphase

0

18

200

3

SBW23●●●

SBA3●●●

230

3

460

5

575

5

1

27

200

7-1/2

SCW23●●●

SCA3●●●

230

7-1/2

460

10

575

19

2

45

200

10

SDW23●●●

SDA3●●●

230

15

460

25

575

25

3

90

200

25

SEA3●●●

230

30

460

50

575

50

4

135

200

40

SFA3●●●

230

50

460

100

575

100

5-Pole Polyphase

0

18

200

3

SBA4●●●

230

3

460

5

575

5

1

27

200

7-1/2

SCA4●●●

230

7-1/2

460

10

575

10

2

45

200


10

SDA4●●●

230

15

460

25

575

25

3

90

200

25

50

SEA4●●●

230

30

460

50

575

 

4

135

200

40

SFA4●●●

230

50

460

100

575

100


Coil voltage codes and page number reference for additional information are shown on General Information.

For How to Order Information, see Catalog Interpretation, Type S Starters.

Footnotes

  1. Stainless steel enclosures are shipped with hubs installed in the top and bottom of the enclosure.
  2. 24 V coils are not available on Sizes 4–7. On Sizes 00–3, where 24 V coils are available, Form S (separate control) must be specified (for example, order as 8502SBO2V01S).
  3. 120 V polyphase contactors are wired for separate control. Form S must be specified (i.e., order as 8502SCO2V02S).
  4. NEMA 12 enclosures can be field modified for outdoor non-corrosive and non–service entrance rated applications. See Selection for more information.
  5. When adding four external auxiliary contacts to one Size 0 or 1 contactor, remove one of the return springs.
Feedback