Catalog Numbering System: T02 and T36

Refer to Catalog MKTED210011EN

Interpreting the Catalog Number

TeSys N Catalog Numbering System

       

T

 

02

 

C

 

N

 

1

 

3

 

G7

   

Product Family

                                           

Voltage Code

T: TeSys N

                                           

B7: 24 Vac, 50/60 Hz
G7: 120 Vac, 50/60 Hz

                                                 

Device Type

                                           

02: Contactor, TeSys N Non-Reversing Contactors

36: Starter, TeSys N Non-Reversing Starters

                                           
                                           
                                           
                                                   

NEMA Size

                                           

Numerals

A: Size 00

B: Size 0

C: Size 1

D: Size 2

E: Size 3

 

F: Size 4

G: Size 5

H: Size 6

J: Size 7

                                           

Used to define specific, physical arrangements such as number of poles for devices type T02 or protection type for devices type T36. Consult the Digest listings for specific device numbers.

                                             
                                           

Direction

                                           

1: Non-reversing

2: Reversing

                                             
                                           

Enclosure Type

                                           

N: No enclosure


                                                   
Feedback