Manual Starters, Type F—Fractional Horsepower

Class 2510, 2512 / Refer to Catalog 2510CT9701

Fractional Horsepower Manual Starters with Melting Alloy Type Thermal Overload Relay

Single-Unit Types—Class 2510—Rated 16 A—Thermal Units (see Thermal Unit Selection)

Type of
Operator

No.of
Poles

Features

NEMA 1
General Purpose Enclosure
Surface Mounting

General Purpose Flush Mounting
(Without Pull Box)

NEMA Type 4 [1]
Enclosure
Watertight
and
Dusttight

NEMA Types 3R, 7 & 9
Enclosure
Hazardous Locations
Div. 1 & 2
Class I Groups B, C, & D, &
Class II Groups E, F, & G

Open Type

Number of
Thermal
Units
Required

Gray
Flush
Plate

Standard
Stainless
Steel
Flush Plate

Jumbo
Stainless
Steel
Flush Plate

Standard

Type

Type

Type

Type

Type

Type

Type

Basic Starter—Class 2510

Toggle

1

Standard

FG1

FF1

FO1

1

With Red Pilot Light [2]

FG1P

FF1P

FO1P

1

2

Standard

FG2

FF2

FS2

FO2

1

With Red Pilot Light [2]

FG2P

FF2P

FSJ2P

FO2P

1

Key

1

Standard

FF3

1

With Red Pilot Light [2]

FF3P

FSJ3P

1

2

Standard

FO4

1

Starter with Handle Guard/Lock-Off—Class 2510

Toggle

1

Standard

FG5

Order basic starter plus
separate handle guard kit.

FW1

FR1

[3] [4]

1

With Red Pilot Light [2]

FG5P

FW1P

[3] [4]

1

2

Standard

FG6

FW2

FR2

[3] [4]

1

With Red Pilot Light [2]

FG6P

FW2P

[3] [4]

1

Duplex Units—Class 2510

Type of
Operator

No. of
Poles

Features

NEMA 1 General Purpose Enclosure Surface Mounting

General Purpose Flush Mounting (Without Pull Box)

Number of Thermal Units Required

Gray Flush Plate for Wall or Cavity Mounting

Stainless Steel Flush Plate for Wall or Cavity Mounting

Replacement Starter
Class 2510

Type

Type

Type

Type

One Starter in Duplex Enclosure—Class 2510

Key

2

With Red Pilot Light [5]

FG04P

1

Two Starters in One Enclosure—Class 2510

Toggle

2 Each Str.

Standard

FF22

2

Starter and Auto-Off-Hand SPDT Selector Switch (AC Only)—Class 2510

Toggle

1

Standard

FG71

1

With Red Pilot Light [5]

FG71P

2

Standard

FF72

1

With Red Pilot Light[5]

FF72P

FS72P

Key

2

With Red Pilot Light[5]

FS74P

1

Two Speed Starters (AC Only)—Class 2512

Replacement Starter—Class 2510

 

2

With Mechanical Interlock:

2

Standard

FF22

FO2T

With 2 Red Pilot Lights [5]

FO2PT

With High-Off-Low Selector Switch:

With 2 Red Pilot Lights [5]

FO2PT

Type FG2P

Type FO2

Horsepower Ratings, Type F (continuous current rating: 16 A)

Volts

Maximum Horsepower

AC Single Phase

DC
2-Pole Only

1-Pole

2-Pole

115

1

1

3/4

230

1

2

3/4

277

1

1

Approvals—2510 Type F and K

Agency

Enclosed

Open

UL

UL Listed 

File: E42243, CCN: NLRV

UL Component Recognized

File: E42243, CCN: NLRV2

CSA

CSA Certified   File: LR25490, Class: 3211-05

How to Order

To Order Specify:

Catalog Number

  • Class Number
  • Type Number

Class

Type

2510

FG1

Footnotes

  1. Pilot light units are limited to 240V. For a green pilot light, add the letter G to the catalog number (i.e. 2510FG2PG).
  2. For a replacement starter, order the Open type above.
  3. When replacing a starter equipped with a pilot light in NEMA 4 enclosure, retain the pilot light mounting bracket from the original device.
  4. For a green pilot light, add the letter G to the catalog number (i.e. 2510FG2PG).
Feedback