Manual Starters, Type M and T—Integral Horsepower

Class 2510, 2511, 2512 / Refer to Catalog 2510CT9701

Integral Horsepower

Types M and T integral horsepower manual starters provide convenient On-Off operation of small single phase, polyphase or DC motors. Typical applications include small machine tools, pumps, fans and conveyors.

  • Push button (M) or toggle (T) operators

  • Reliable overload protection

  • Auxiliary contact available

Integral Horsepower Manual Starters (see Thermal Unit Selection)

Non-Reversing, Class 2510, Max. Voltage: 600 Vac

No. of
Poles

NEMA
Size

Ratings

NEMA 1
Surface Mounting

NEMA 4/4X
Watertight and
Dusttight Enclosure
Brushed
Stainless Steel

NEMA 4/4X
Watertight,
Dusttight and
Corrosion-Resistant
Glass-Polyester
Enclosure

NEMA 7 & 9
For Hazardous
Locations Class I—
Groups C, D
Class II—
Groups E, F & G

NEMA 12
Dusttight
and Driptight
Industrial Use
Enclosure

Open Type

Motor
Voltage

Max. Hp

Square
P.B.
Operator

Toggle
Operator

Square
P.B.
Operator

Toggle
Operator

Poly-
Phase

Single
Phase

Type

Type

Type

Type [1]

Type

Type

2-
Pole

M-0

115
230


1
2

TBG1 

MBW11 [2]

MBW1 [2]

MBA1 [2]

M-1

115
230


2
3

TCG1

MCW11

MCW1

MCA1

M-1P

115
230


3
5

MCG2 

MCW12

MCW2

MCA2

MCO2

3-
Pole

M-0

200-230
380-575


3 
5 



MBG2

TBG2 

MBW12 [2]

MBW2 [2]

MBR2 [2]

MBA2 [2]

MBO2

TBO2

M-1

200-230
380-575


7.5

10 



MCG3

TCG3

MCW13

MCW3

MCR3

MCA3

MCO3

TCO3

DC
2-
Pole

M-0

115
230

1 hp DC
1.5 hp DC

TBG4

MBW14

MBW4

MBA4

TBO4

M-1

115
230

1.5 hp DC

2 hp DC

TCG5

MCW15

MCW5

MCR5

MCA5

MCO5

All Except NEMA 7 and 9

File E42243

CCN NLRV

 

All Except NEMA 7 and 9

File LR60905

Class 3211-05

 

NEMA 7 and 9 Only

File E58760

CCN NPXZ

 

NEMA 7 and 9 Only

File LR26817

Class 3218-04

 

How to Order

To Order Specify:

Catalog Number

  • Class Number

  • Type Number

Class

Type

2510

MCA1

Reversing and Two Speed

Class 2511 reversing and Class 2512 two-speed manual starters consist of two mechanically interlocked Class 2510 Types M or T manual starters.

Reversing Class 2511

Class

Description

Number
of
Poles

NEMA
Size

Ratings

NEMA 1
Surface Mounting

Open Type

Motor
Voltage

Maximum
Hp

Toggle
Operator

Square
P.B.
Operator

Toggle
Operator

2511

Standard

3-Pole

M-0

200-230

3

TBG1

MBO1

TBO1

380-575

5

M-1

200-230

7-1/2

TCG1

380-575

10

Two Speed, Class 2512 (Wye-Connected Separate Winding Motors Only)

Class

Description

Number
of
Poles

NEMA
Size

Ratings

NEMA 1
Surface Mounting

Open Type

Motor
Voltage

Constant
Hp

Constant
Torque or
Variable
Torque

Square
P.B.
Operator

Toggle
Operator

Square
P.B.
Operator

Toggle
Operator

2512

Standard

3-Pole

M-0

200-230

2

3

TBG1

TBO1

380-575

3

5

M-1

200-230

5

7-1/2

MCG1

TCG1

MCO1

TCO1

380-575

7-1/2

10

Thermal Units

Starters will not operate without properly installed thermal units and device reset. Thermal unit must be installed so that markings face the front of starter.

Application Data

Size–Available in NEMA Sizes M-0, M-1, and M-1P.

Poles–Two poles single phase; three poles polyphase; 2 poles DC.

Voltage–600 Vac max.; 250 Vdc max.

Overload Relays–Melting alloy thermal overload relays have provisions for one Type B thermal unit for single phase starters and three Type B thermal units for three phase starters. All thermal units must be installed and the device reset before the starter contacts will operate. After overload relays have tripped, allow one or two minutes for the alloy to solidify before resetting.

Operator–Available with a push button or toggle operator in open and NEMA 1 versions. NEMA 4/4X (stainless) and 12 versions utilize a direct acting push button only.
NEMA 4/4X (polyester) and 7/9 versions utilize an external toggle to actuate a push button device inside.

Maintenance of Equipment

For proper performance, all equipment should be periodically inspected and maintained. Replacement contacts and interlocks are available in kit form to facilitate servicing and stocking. In addition, the service bulletin contains an exploded view of the device with components clearly marked for easy identification by description and part number.

Mechanism Lock Off – Both open devices and starters in NEMA 1 surface and flush mounting, and NEMA 4, 4X, 7 & 9, and 12 enclosures can be locked in the Off or Stop position.
The NEMA 1 surface mounting, 4, 4X, 7 & 9, and 12 enclosures can also be locked closed to prevent unauthorized entry.

Terminal information and Replacement Contact Kits

NEMA
Size

Power Terminals

Auxiliary Interlock Terminals

Number of
Poles

Service
Bulletin

Replacement Contact Kit

Type of Lug

Wire Size
(Solid or Stranded Copper Wire)
Min.-Max.

Type of Lug

Wire Size
(Solid or Stranded Copper Wire)
Min.-Max.

Class

Type

M-0

Pressure Wire

14–8

Pressure Wire

16–12

2 or 3

312AS

9998

ML1

M-1

Pressure Wire

14–8

Pressure Wire

16–12

2 or 3

312AS

9998

ML2

M-1P

Box Lug

14–6

Pressure Wire

16–12

2

312AS

9998

ML2

Accessories and Modification Kits

One auxiliary contact, either N.O. or N.C. can easily be added internally to any open or enclosed Type M or T manual starter. It occupies the space provided in either the upper right hand or left hand corners of the device. These contacts are for AC loads only. For electrical ratings, refer to Auxiliary Contacts for Manual and Magnetic Contactors and Starters, Class 9999 Types SX11 or SX12.

Approximate Dimensions

NEMA 1

General Purpose Surface Mounting

NEMA 12

Dusttight and Driptight

Industrial Use

NEMA 4/4X

Watertight and Dusttight

Stainless Steel

Class 2510 Type M

Sizes M-0, M-1 and M-1P, Open Style

Approximate Shipping Weight: 3 lb

NEMA 4/4X

Watertight, Dusttight

and Corrosion Resistant

Glass Polyester

NEMA 7 & 9

Hazardous Locations

Cast Iron

Classes 2511, 2512, Types M & T

Sizes M-0 and M-1 NEMA 1

General Purpose Enclosure

Approximate Shipping Weight: 9 lb

Class 2510 Type M & T Size M-1P

NEMA 1 General Purpose Enclosure

Approximate Shipping Weight: 5 lb

Class 2510 Types M & T Sizes M-0 and M-1

NEMA 1 General Purpose Enclosure

Approximate Shipping Weight: 5 lb

Class 2510 Type M Sizes M-0, M-1 and M-1P

NEMA 4/4X Watertight Stainless Steel Enclosure

NEMA 12 Dusttight Industrial Use Enclosure

Approximate Shipping Weight: 9 lb

Class 2510 Type M Size M-0 (AC–DC)

and Size M-1 (DC) NEMA 4/4X

Watertight Corrosion-Resistant

Glass Polyester Enclosure

Approximate Shipping Weight—6 lb

Class 2510 Type M Sizes M-1 and M-1P (AC)

NEMA 4/4X Watertight Corrosion-Resistant

Glass Polyester Enclosure

Approximate Shipping Weight—6 lb

Class 2510 Type M Sizes M-0, M-1 and M-1P

NEMA 7 & 9 Hazardous Location

Cast Iron Enclosure

Approximate Shipping Weight—18 lb

Footnotes

  1. NEMA 7 & 9 enclosures are cast iron. NEMA 7 & 9 cast aluminum enclosures are also available; to order, replace the R in the catalog number with a T. For additional information, contact the Customer Care Center.
  2. Approved for group motor installations per NEC 430-53(c).
Feedback