NEMA 3R, 4, 4X, and 12

Class 9991 / Refer to Catalog 9999CT9701

Separate Enclosures, Class 9991

NEMA 4X Enclosure

NEMA 12 Enclosure

NEMA 4 Enclosure

Type SCH2

NEMA 3R Enclosure

Separate enclosures can be used with open style devices for field assembly of enclosed controls. These enclosures, plus the open style components, are equivalent to a factory-assembled device. Separate enclosures are for use only with the following equipment:

  • NEMA 4 and 12 Class 9991 separate enclosures for Type S devices come standard with closing plates. See Selection, Class 9991 for the specific number of closing plates. For applications requiring enclosures without closing plates, contact your nearest Schneider Electric sales office.

  • NEMA 3R enclosures for field assembly of equipment for outdoor applications come with three closing plates, a reset mechanism, and a predrilled panel as standard. For a conduit connection to the top of these enclosures, select watertight hubs from the listing on Digest page 3-10 in accordance with applicable code requirements. Square D NEMA 12 enclosures can also be modified for outdoor use. For details, refer to the NEMA 12 enclosure modification information on page Selection. NOTE: Not for use in high-corrosive outdoor locations or sea coast environments.

  • NEMA 4X enclosures for Type S devices, Sizes 0–2 and 30–60 A, come standard without closing plates. Cover mounted control units for NEMA 4X separate enclosures are available as a factory modification only.

When closing plates are removed from NEMA 4, 12, and 3R enclosure covers, the openings can be used for easy installation of Class 9001 Type K or SK cover-mounted control units. Convenient Class 9999 modification kits containing Class 9001 Type K control kits can be found on page Cover-Mounted Control Units.

How to Order

To Order Specify:

Catalog Number

  • Class Number

  • Type Number

Class

Type

9991

Selection, Class 9991

For Use With

Enclosure Classification

NEMA
Size
or
Ampere
Rating

NEMA 4X
Watertight, Dusttight and
Corrosion-Resistant
Glass-Polyester

NEMA 4 [1]
Watertight and Dusttight
Stainless Steel

NEMA 12/3R
Dusttight and Driptight

NEMA 3R
Rainproof,
Sleet Resistant,
Outdoor Use

Class

Types (All Pole Arrangements)

Type

Type

Number of
Closing Plates

Type

Number of
Closing Plates

Type

Manual Starters

2510 [2]

MBO, MCO

MO
M1
M1P

Magnetic Contactors

8502 [3]

SAO, SBO, SCO

00, 0, 1

SCW20

2

2

SCH2

SDO

2

SDW20

SDW11

2

SDA11 [4]

2

SDH1

SEO

3

SEW11

3

3

SEH1

SFO

4

SFW11

3

3

Magnetic Starters

8536

SAO, SBO, SCO

00, 0, 1

2

2

SCH2

SDO

2

SDW11

2

SDA11 [4]

2

SDH1

SEO

3

SEW11 [5]

3

3

SEH1

SFO

4

SFW11 [5]

3

3

Lighting Contactors, Non-Combination, Electrically and Mechanically Held

8903 [3]

LO, LXO

20 A

SDW20

SDW11

2

SDA11 [4]

2

SDH1

SMO

30 A

SCW20 [6]

2

2

SCH2

SPO

60 A

SCW20 [6]

SDW11

2

SDA11 [4]

2

SDH1

SQO

100 A

SEW11 [5]

3

3

SEH1

SVO

200 A

Reversing and Two-Speed, Horizontally Arranged Contactors and Starters

8702 [3]
8736

SBO, SCO
SDO

0, 1
2

SCW12

SDW12

3

SDA12 [4]

3


8810

SBO & SCO

0, 1

SCW13

3

3

Footnotes

  1. The standard cabinet has a brushed finish.
  2. Type MBO, Size MO only.
  3. For contactors, replace the reset assembly with a proper closing plate: for NEMA 4, use Class 9001 Type K52; for NEMA 3R and 12, use Class 9001 Type K51. (Class 9991 Types SCW20 and SDW20 are designed for contactors only, so reset closing plates are not required.)
  4. NEMA 12 enclosures can be field modified for outdoor non-corrosive and non–service entrance rated applications. See Selection for more information.
  5. This enclosure is suitable only for starters with a melting alloy, solid-state, or adapted bimetallic overload relay.
  6. For electrically held devices only.
Feedback