Ready to Install NEMA Combination Motor Starters

Class 8538

Pre-Configured NEMA™ Combination Motor Starters

Save time with these simple and easy pre-configured fusible or motor circuit protector combination starters. These combination starters have the most commonly used accessories, pre-installed for quick installation. With the NEMA™ 12/3R enclosure, these combination starters are ready for use in most common indoor and outdoor applications. The Motor Logic™ electronic overload provides a wide selection range of FLA without the need for additional melting alloys.

These combination starters contain the most common features, saving you time and money:

  • Fusible Disconnect (class H/K) or Motor Circuit Protector

  • Ideal for indoor or outdoor applications (3R/12 enclosure)

  • Trusted Square D™ Type S Starter with Electronic Overload

  • Hand-Off-Auto with Green ON, Red OFF LED lights

  • Auxiliary contacts

  • SPDT Aux on disconnect

Fusible Disconnect Switch

Voltage (Vac)

Horsepower

NEMA Size

Fuse Clip Size (A)

Overload Range (FLA)

Catalog No.

208/240

0.75–2

0 or 1

30

3–9

8538SCASP4

208/240

3–7.5

1

60

9–27

8538SCASP5

480/600

5–10

0 or 1

30

6–18

8538SCASP6

208/240

5–10 (208)

5–15 (240)

1 or 2

60

15–45

8538SDASP4

480/600

15–25

2

60

15–45

8538SDASP6

Motor Circuit Protector

Voltage (Vac)

Horsepower

NEMA Size

Fuse Clip Size (A)

Overload Range (FLA)

Catalog No.

240/480

0.75–2 (240)

1.5–5 (480)

1

30

3–9

8539SCASP6

240/480

3–7.5 (240)

7.5–15 (480)

2

30

9–27

8539SDASP5

240/480

5–10 (240)

15–25 (480)

2

50

15–45

8539SDASP6

note

For melting alloy overload relay options for the above, please consult your local Schneider Electric representative.

If 120 V is not available, add a transformer:

If Class R fuses are used, add fuse clips:

  • Class R 250 V, 30 A:: RFK03

  • Class R 250 V, 60 A: RFK06

  • Class R 600 V, 30 A: RFK06

  • Class R 600 V, 60 A: RFK06H

 
 
 
 
Feedback