Types DP, DPA

Class 8910 / Refer to Catalog 8910CT9301

8910DP22V09

Definite Purpose Contactor

8910DP42V14

Definite Purpose Contactor

8910DPA33V04

Definite Purpose Contactor

Definite purpose contactors are ideal for heating, air conditioning, refrigeration, data processing, and food service equipment. New compact 1 and 2-Pole contactors are available along with standard size 2, 3, and 4-Pole devices.

They feature quick connect terminals and binder head screws for easy wiring. Box lugs are standard on 40 A contactors and larger. An exclusive DIN track mounting option may reduce installation costs. Coils can be changed on the Type DPA contactors (50 to 90 A) quickly without a tool. Auxiliary contact modules snap on either side of the Type DPA contactors.

  • Compact Design

  • Industry Standard Mounting

  • Double Break Contacts

  • Low Coil VA

  • Straight-Through Wiring

  • Low Cost

Coil Voltage Codes

Voltage

Code
Type DP, DPA

60 Hz

50 Hz

 24
 24
120
208
208-240
230-240
277
480
600

24

110

220
220

440
550

V14

V02

V09

V04
V06 [1]
V07 [2]

Compact 1-Pole Contactors—600 Vac Maximum
(replace ●●● with the voltage code)

Full Load Amperes

Locked Rotor Amperes

Resistive Load Amperes

N.O.
Poles

Type [3]

277 V

460 V

575 V

30

150

125

100

40

1

DP31●●●

40

240

200

160

50 (277 V max.)
40 (above 277 V)

1

DP41●●●

Compact 2-Pole Contactors—600 Vac Maximum
(above 240 V, all lines must be switched) (replace ●●● with the voltage code)

Full Load Amperes

Locked Rotor Amperes

Resistive Load Amperes

N.O.
Poles

Type [3]

277 V

460 V

575 V

30

150

125

100

40

2

DP32●●●

40

240

200

160

50

2

DP42●●●

2, 3, and 4-Pole Contactors—600 Vac Maximum
(above 240 V, all lines must be switched) (replace ●●● with the voltage code)

Full Load Amperes

Locked Rotor Amperes

Resistive Load Amperes

Horsepower Ratings

N.O.
Poles

Class 8910 Type [3]

230 V

460 V

575 V

115 V

230 V

230 V

460/575 V

 30

 180

 150

 120

 40

2

5

10

15/20

2
3
4

DPA32●●●

DPA33●●●

DPA34●●●

 40

 240

 200

 160

 50

3

7-1/2

10

20/25

2
3
4

DPA42●●●

DPA43●●●

DPA44●●●

 50

 300

 250

 200

 65

3

10

15

30

2
3

DPA52●●●

DPA53●●●

 60

 360

 300

 240

 75

5

10

25

30

2
3

DPA62●●●

DPA63●●●

 75

 450

 375

 300

 94

5

15

25

40

2
3

DPA72R●●●

DPA73R●●●

 90

 540

 450

 360

120

7.5

20

30

50

2
3

DPA92●●●

DPA93●●●

Types DP, DPA Application Data

2 Normally Open & 2 Normally Closed
4-Pole Contactors—600 Vac Maximum
(replace ●●● with the voltage code)

Full
Load (A)

Resistive
Load (A)

N.O.
Poles

N.C.
Poles [4]

Class 8910

Type [5]

Form

30

40

2

2

DPA34●●●

Y392

note

N.C. poles on outside. N.C. poles open before N.O. poles close.

Auxiliary Contacts, 5 A, 600 Vac Rated

For Use with
Class 8910, Type

Contact
Arrangement

Class 9999 Type

20–90 A

DPA

1 N.O.
1 N.C.
1 N.O. & 1 N.C.
2 N.O.

D10

D01

D11

D20

NEMA 1 General Purpose Enclosures
for Type DP, DPA Contactors

Class 8910
Type

Full Load
(A)

Poles

Class 9991
Type

DP

30–40

1 & 2

DPG1

DPA

30–40

2 & 3

DPG1

DPA

50
30–40

2 & 3
4

DPG2

DPA

60–75

2 & 3

DPG3

DPA

90

2 & 3

Terminals

Full Load
(A)

Power Terminals

Type of Lug[6]

Wire Range[7]

30 A
40 A
50–60 A
75–90 A

Binder Head
Box Lug or Ring Tongue
Box Lug or Ring Tongue
Box Lug or Ring Tongue

14–8
14–6
14–2
14–1/0

Miscellaneous Parts

Description

Class 9999
Type

DIN mounting bracket attachment (Type DPA, 30–60 A)

DMB1

Type DP Series B Cover

DPC1

Factory Modifications

Auxiliary contacts can be factory installed along with a DIN mounting bracket option. Special terminations are also available.

Factory Modifications

Modification

Type

Form (add to the catalog number after the voltage code)

Factory installed auxiliary contacts

[8]

Pressure wire connectors (30 A)

DPA

Y122

Box lugs (30 A)

DP
DPA

Y239

DIN mounting bracket attached (35 mm style),
(available for 30–60 A devices only)

DP

DPA

Y135

Contact cover for Type DP Series B

Y248

UL Listed label on device

DP

U1

[9]

Ring tongue terminals: 30–90 A 3 pole DPA contactors

DPA

RT

Application Data

Description

Specification

Mechanical Life (depending on the application)

500,000 operations

Electrical Life (depending on the application)
 Type DP
 Type DPA


100,000 operations
200,000 operations

Duty Cycle

Continuous

Approvals:
UL Component Recognized
 UL Listed (Form U1)
 CSA Certified
 DPA is CE marked



File E3190, CCN NLDX2
File E3190, CCN NLDX
File LR25490, Class 321104

note

See Contactor and Starter Kits for replacement contacts.

Type DPA Coil Voltage Codes

Voltage, 60 Hz

Voltage, 50 Hz

Voltage
Code

 24
120
208–240
277
480
600

 24
110
220

440
550

V14
V02
V09
V04
V06 [10]
V07 [10]

Coil Replacement

No tools required (DPA50–60A)

Class 8910 Type DPA Replacement Coils
(replace ●●● with the voltage code)

Full Load
(A)

Poles

Class 9998
Type [11]

Volt-Amperes[12]

Inrush

Sealed

50–60 A

2 & 3

DA2●●●

109

10

75–90 A

2 & 3

DA3●●●

214

19

Types DP, DPA Approximate Dimensions

Type DP—1-Pole

30 through 40 Full Load Amperes

Type DP—2-Pole

30 through 40 Full Load Amperes

Type DPA—2 and 3-Pole

30 through 40 Full Load Amperes

Type DPA—4-Pole

30 through 40 Full Load Amperes

Type DPA—2 and 3-Pole

50, 60 and 75 Full Load Amperes

Type DPA—2 and 3-Pole

90 Full Load Amperes

Footnotes

  1. Not available for Type DP11 through DP31 single-pole devices.
  2. Not available for Type DP one- and two-pole devices.
  3. Replace the three bullets (●●●) in the catalog number with the coil voltage code. Refer to the standard voltage codes listed in Coil Voltage Codes.
  4. Above 240 V, all lines must be switched.
  5. Replace the three bullets (●●●) in the catalog number with the coil voltage code. Refer to the standard voltage codes in Type DPA Coil Voltage Codes.
  6. For Ring Tongue, add RT after coil voltage.
  7. Solid or stranded copper wire only.
  8. Contact your local Schneider Electric sales office.
  9. Form U1, Type DPA3• and DPA4• have lighting ratings per pole: Tungsten 250 V, 60 Hz, 30 A; and Ballast 277 V, 60 Hz, 40 A.
  10. Available for Type DPA contactors only.
  11. Append the voltage code from Type DPA Coil Voltage Codes. Example: The coil for Class 8910 Type DPA53V02, 120 V, 60 Hz is Class 9998 Type DA2V02.
  12. For Types DP11 through DP32: Inrush 30 VA; Sealed 5 VA.
Feedback