Detected Modules
The table lists the detected modules for the Modbus RTU communication.
Address |
Register |
No. |
Function code |
RW |
Type |
Svd |
Description |
---|---|---|---|---|---|---|---|
0x2400 |
9217 |
1 |
0x03 |
R | UINT16 | N | LTMTCT/LTMTCTV Sensor Module Type |
0x2401 |
9218 |
1 | – | – | – | – |
Reserved |
0x2402 |
9219 |
1 |
0x03 |
R | UINT16 | N | |
0x2403 |
9220 |
1 |
0x03 |
R | UINT16 | N | |
0x2404 |
9221 |
1 |
0x03 |
R | UINT16 | N | |
0x2405 |
9222 |
1 |
0x03 |
R | UINT16 | N | |
0x2406 |
9223 |
1 |
0x03 |
R | UINT16 | N |
LTMTCT/LTMTCTV Sensor Module Type
The table lists the type of sensor modules used for the Modbus RTU communication.
Register value |
Reference |
Sensor module |
Current range |
---|---|---|---|
0 |
– |
None |
– |
1–2 |
– |
Reserved |
– |
3 |
LTMTCT3T |
LTMTCT horizontal module |
0.3–3 A |
4 |
LTMTCTV3T |
LTMTCTV horizontal module |
0.3–3 A |
5–6 |
– |
Reserved |
– |
7 |
LTMTCT25T |
LTMTCT horizontal module |
2.5–25 A |
8 |
LTMTCTV25T |
LTMTCTV horizontal module |
2.5–25 A |
9–10 |
– |
Reserved |
– |
11 |
LTMTCT100T |
LTMTCT horizontal module |
10–100 A |
12 |
LTMTCTV100T |
LTMTCTV horizontal module |
10–100 A |
13–14 |
– |
Reserved |
– |
15 |
LTMTCTV3UT |
LTMTCTV horizontal module for UL applications |
0.3–3 A |
16 |
LTMTCTV25UT |
LTMTCTV horizontal module for UL applications |
2.5–25 A |
17 |
LTMTCTV100UT |
LTMTCTV horizontal module for UL applications |
10–100 A |
LTMT Expansion Unit Type
The table lists the type of expansion units used for the Modbus RTU communication.
Register value |
Reference |
Expansion unit |
DI rating |
---|---|---|---|
0 |
– |
None |
– |
1 |
LTMTIN42FM |
4 DI and 2 DO |
100/240 Vac/Vdc |
2 |
LTMTIN42BD |
4 DI and 2 DO |
24 Vdc |
3–8 |
– |
Reserved |
– |