Wiring Accessories
Modbus RTU Accessories
The table lists the Modbus RTU accessories used for connection.
|
Designation |
Description |
Reference Number |
|---|---|---|
|
T-junction boxes |
Box with two RJ45 socket for trunk cable and an integrated 0.3 m (1 ft) cable with one RJ45 connector for tap-off |
– |
|
Box with two RJ45 socket for trunk cable and an integrated 1 m (3.2 ft) cable with one RJ45 connector for tap-off |
– |
|
|
Line terminator for RJ45 connector |
R = 120 Ω |
– |
|
Line terminator for open-style connector |
R = 120 Ω |
– |
Modbus RTU Cables
The table lists the Modbus RTU cables used for connection.
|
Designation |
Length |
Reference Number |
|---|---|---|
|
Shielded cable for Modbus RTU bus, with two RJ45 connectors |
0.3 m (1 ft) |
– |
|
1 m (3.2 ft) |
– |
|
|
3 m (9.8 ft) |
– |
|
|
Shielded cable for Modbus RTU bus, with one RJ45 connectors and one stripped end |
3 m (9.8 ft) |
– |
|
Shielded cable for Modbus RTU bus, with two stripped ends |
100 m (320 ft) |
TSXCSA100 |
|
200 m (640 ft) |
TSXCSA200 |
|
|
500 m (1600 ft) |
TSXCSA500 |
|
|
Belden cable |
– |
– |