Conformité aux normes chinoises
PM5560 / PM5563
IEC 62053-22:2003 Electricity metering equipment (A.C.) - Particular requirements - Part 22: Static meters for active energy (Classes 0,2 S and 0,5 S) IEC 61557-12:2007 Electrical safety in low voltage distribution systems up to 1 000 V a.c. and 1 500 V d.c. - Equipment for testing, measuring or monitoring of protective measures - Part 12: Performance measuring and monitoring devices UL61010-1 ed.3 - Safety requirements for electrical equipment for measurement, control, and laboratory use - Part 1: General requirements GB/T 22264.7-2008 安装式数字显示电测量仪表 第7部分:多功能仪表的特殊要求 |
PM5561 / PM5562 / PM5650
IEC 62053-22:2003 Electricity metering equipment (A.C.) - Particular requirements - Part 22: Static meters for active energy (Classes 0,2 S and 0,5 S) IEC 61557-12:2007 Electrical safety in low voltage distribution systems up to 1 000 V a.c. and 1 500 V d.c. - Equipment for testing, measuring or monitoring of protective measures - Part 12: Performance measuring and monitoring devices UL61010-1 ed.3 - Safety requirements for electrical equipment for measurement, control, and laboratory use - Part 1: General requirements |
PM5570 / PM5580 / PM5660 / PM5760
IEC 61010-1:2010 Safety requirements for electrical equipment for measurement, control, and laboratory use - Part 1: General requirements |
PM5661 / PM5761
UL61010-1 ed.3 - Safety requirements for electrical equipment for measurement, control, and laboratory use - Part 1: General requirements |