Motor Two Directions Dataset
Motor Two Directions Dataset Input Data
|
Byte 0 |
Reset Max IRMS |
Reset Trip Counter |
Reset Alarm Counter |
Trip Reset |
— |
— |
ON/OFF Reverse |
ON/OFF Forward |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
Byte 1 |
— |
— |
— |
— |
Run TOU Channel 4 |
Run TOU Channel 3 |
Run TOU Channel 2 |
Run TOU Channel 1 |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
Motor Two Directions Dataset Output Data
|
Byte 0 |
Open / Close Reverse Status |
Asset Alarm |
Manual Mode Override Status |
Upstream Voltage Present (Device 1) |
Alarm |
Tripped |
Open / Close Forward Status |
Ready |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
Byte 1 |
Load Starting |
Bypass Command Status |
Local Forward Command Status |
Local Reverse Command Status |
— |
Upstream Voltage Present (Device 2) |
Ready to Reset |
Load Operating |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
Byte 2 |
Irms Average [MSB] |
|||||||
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
Byte 3 |
Irms Average |
|||||||
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
Byte 4 |
Irms Average |
|||||||
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
Byte 5 |
Irms Average [LSB] |
|||||||
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
Byte 6 |
PV Input 0 [MSB] |
|||||||
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
Byte 7 |
PV Input 0 [LSB] |
|||||||
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
Byte 8 |
PV Input 1 [MSB] |
|||||||
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
Byte 9 |
PV Input 1 [LSB] |
|||||||
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
Byte 10 |
PV Input 2 [MSB] |
|||||||
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
Byte 11 |
PV Input 2 [LSB] |
|||||||
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
Byte 12 |
PV Input 3 [MSB] |
|||||||
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
Byte 13 |
PV Input 3 [LSB] |
|||||||
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
Byte 14 |
PV Input 4 [MSB] |
|||||||
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
Byte 15 |
PV Input 4 [LSB] |
|||||||
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
Byte 16 |
— |
— |
— |
PV Switch 4 |
PV Switch 3 |
PV Switch 2 |
PV Switch 1 |
PV Switch 0 |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|