Power Interface with I/O (Control) Dataset
Power Interface with I/O (Control) Dataset Input Data
|
Byte 0 |
Reset Max IRMS |
Reset Trip Counter |
Reset Alarm Counter |
Trip Reset |
— |
— |
Logical Output 2 ON/OFF Command |
Logical Output 1 ON/OFF Command |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
Byte 1 |
— |
— |
— |
— |
Run TOU Channel 4 |
Run TOU Channel 3 |
Run TOU Channel 2 |
Run TOU Channel 1 |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
Power Interface with I/O (control) Dataset Output Data
|
Byte 0 |
Logical Output 2 ON/OFF Status |
— |
— |
Upstream Voltage Present |
Alarm |
Tripped |
Logical Output 1 ON/OFF Status |
Ready |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
Byte 1 |
Load Starting |
Logical Input 2 Status |
Logical Input 1 Status |
— |
— |
— |
Ready to Reset |
Load Operating |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
Byte 2 |
Irms Average [MSB] |
|||||||
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
Byte 3 |
Irms Average |
|||||||
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
Byte 4 |
Irms Average |
|||||||
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
Byte 5 |
Irms Average [LSB] |
|||||||
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|