EIO0000004200.07

Panel Cut Dimensions

Based on the panel cut dimensions, open a mount hole on the panel.

Model Name
A B C
12-inch
301.5 mm (+1/-0 mm)
(11.87 in [+0.04/-0 in])
227.5 mm (+1/-0 mm)
(8.96 in [+0.04/-0 in])
1.6...5 mm (0.06...0.2 in)
15-inch
383.5 mm (+1/-0 mm)
(15.1 in [+0.04/-0 in])
282.5 mm (+1/-0 mm)
(11.12 in [+0.04/-0 in])
1.6...5 mm (0.06...0.2 in)
10-inch Wide
255 mm (+1/-0 mm)
(10.04 in [+0.04/-0 in])
185 mm (+1/-0 mm)
(7.28 in [+0.04/-0 in])
1.6...5 mm (0.06...0.2 in)
12-inch Wide
295 mm (+1/-0 mm)
(11.61 in [+0.04/-0 in])
217 mm (+1/-0 mm)
(8.54 in [+0.04/-0 in])
1.6...5 mm (0.06...0.2 in)
15-inch Wide
394 mm (+1/-0 mm)
(15.51 in [+0.04/-0 in])
250 mm (+1/-0 mm)
(9.84 in [+0.04/-0 in])
1.6...5 mm (0.06...0.2 in)
19-inch Wide
449.5 mm (+1/-0 mm)
(17.7 in [+0.04/-0 in])
279.5 mm (+1/-0 mm)
(11.0 in [+0.04/-0 in])
1.6...5 mm (0.06...0.2 in)
22-inch Wide
518.5 mm (+1/-0 mm)
(20.41 in [+0.04/-0 in])
316.5 mm (+1/-0 mm)
(12.46 in [+0.04/-0 in])
1.6...5 mm (0.06...0.2 in)
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.