EIO0000004200.07

Standard Box

Front
Right
Bottom
A. VESA mount screw hole*1 I. USB 3.0 (Type C)
B. Maintenance hatch J. USB 3.0 (Type A)*3
C. Power button K. DisplayPort
D. Storage access LED L. USB 2.0 (Type A)*3
E. Status LED M. COM (RS-232C, non-isolated)
F. Security lock slot*2 N. Optional interface slot
G. Power connector O. Ethernet 1
H. PE terminal (used for AC model only) P. Ethernet 2

*1 This product can be mounted to commercially available monitor arms that comply with the VESA standard (100 x 100 mm). Use four M4 screws (valid screw depth: 8 mm [0.31 in]). The necessary torque is 0.7 to 0.8 N•m (6.2 to 7.1 lb-in).
VESA mounting is not UL certified.

*2 Only Kensington lock supported. Slot size 3 x 7 mm (0.12 x 0.28 in).

*3 USB storage devices that support USB 3.0 are recommended. Use the USB 3.0 port to connect the storage devices.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.