EIO0000004200.07

Electrical Specifications

Box Module

AC Model

Specification AC model
Rated input voltage 100...240 Vac
Input voltage limits 85...264 Vac
Voltage drop (at rated input voltage) 20 ms or less
Power consumption Max Advanced Box: 140 VA
Standard Box: 99 VA
When power is not supplied to external devices Advanced Box: 67 VA
Standard Box: 48 VA
In-rush current 30 A or less
Noise immunity Noise voltage: 1,500 Vp-p
Pulse duration: 1 μs
Rise time: 1 ns
(via noise simulator)
Dielectric strength 1,500 Vac for 1 minute (between power terminal and PE terminal)
Insulation resistance 500 Vdc, 10 MΩ or more (between power terminal and PE terminal)

DC Model

Specification DC model
Rated input voltage 24 Vdc
Input voltage limits 18...31.2 Vdc
Voltage drop (at rated input voltage) 5 ms or less
Power consumption Max Advanced Box: 121 W
Standard Box: 87 W
When power is not supplied to external devices Advanced Box: 56 W
Standard Box: 39 W
In-rush current 30 A or less
Noise immunity Noise voltage: 1,000 Vp-p
Pulse duration: 1 μs
Rise time: 1 ns
(via noise simulator)
Dielectric strength 1,000 Vac for 1 minute (between power terminal and FG terminal)
Insulation resistance 500 Vdc, 10 MΩ or more (between power terminal and FG terminal)

Panel Type

Advanced Model (AC Model)

Specification AC model
Rated input voltage 100...240 Vac
Input voltage limits 85...264 Vac
Voltage drop (at rated input voltage) 20 ms or less
Power consumption Max 12": 156 VA
15": 161 VA
12" Wide: 158 VA
15" Wide: 159 VA
19" Wide: 170 VA
22" Wide: 173 VA
When power is not supplied to external devices 12": 83 VA
15": 88 VA
12" Wide: 85 VA
15" Wide: 86 VA
19" Wide: 97 VA
22" Wide: 100 VA
When screen turns off (power is not supplied to external devices) 69 VA
In-rush current 30 A or less
Noise immunity Noise voltage: 1,500 Vp-p
Pulse duration: 1 μs
Rise time: 1 ns
(via noise simulator)
Dielectric strength 1,500 Vac for 1 minute (between power terminal and PE terminal)
Insulation resistance 500 Vdc, 10 MΩ or more (between power terminal and PE terminal)

Advanced Model (DC Model)

Specification DC model
Rated input voltage 24 Vdc
Input voltage limits 18...31.2 Vdc
Voltage drop (at rated input voltage) 5 ms or less
Power consumption Max 12": 136 W
15": 141 W
12" Wide: 138 W
15" Wide: 139 W
19" Wide: 150 W
22" Wide: 153 W
When power is not supplied to external devices 12": 71 W
15": 76 W
12" Wide: 73 W
15" Wide: 74 W
19" Wide: 85 W
22" Wide: 88 W
When screen turns off (power is not supplied to external devices) 58 W
In-rush current 30 A or less
Noise immunity Noise voltage: 1,000 Vp-p
Pulse duration: 1 μs
Rise time: 1 ns
(via noise simulator)
Dielectric strength 1,000 Vac for 1 minute (between power terminal and FG terminal)
Insulation resistance 500 Vdc, 10 MΩ or more (between power terminal and FG terminal)

Standard Model (AC Model)

Specification AC model
Rated input voltage 100...240 Vac
Input voltage limits 85...264 Vac
Voltage drop (at rated input voltage) 20 ms or less
Power consumption Max 12": 77 VA
15": 82 VA
10" Wide: 74 VA
12" Wide: 79 VA
15" Wide: 80 VA
19" Wide: 92 VA
22" Wide: 95 VA
When power is not supplied to external devices 12": 58 VA
15": 63 VA
10" Wide: 54 VA
12" Wide: 59 VA
15" Wide: 60 VA
19" Wide: 74 VA
22" Wide: 77 VA
When screen turns off (power is not supplied to external devices) 50 VA
In-rush current 30 A or less
Noise immunity Noise voltage: 1,500 Vp-p
Pulse duration: 1 μs
Rise time: 1 ns
(via noise simulator)
Dielectric strength 1,500 Vac for 1 minute (between power terminal and PE terminal)
Insulation resistance 500 Vdc, 10 MΩ or more (between power terminal and PE terminal)

Standard Model (DC Model)

Specification DC model
Rated input voltage 24 Vdc
Input voltage limits 18...31.2 Vdc
Voltage drop (at rated input voltage) 5 ms or less
Power consumption Max 12": 68 W
15": 72 W
10" Wide: 65 W
12" Wide: 69 W
15" Wide: 70 W
19" Wide: 82 W
22" Wide: 85 W
When power is not supplied to external devices 12": 50 W
15": 54 W
10" Wide: 47 W
12" Wide: 51 W
15" Wide: 52 W
19" Wide: 64 W
22" Wide: 67 W
When screen turns off (power is not supplied to external devices) 41 W
In-rush current 30 A or less
Noise immunity Noise voltage: 1,000 Vp-p
Pulse duration: 1 μs
Rise time: 1 ns
(via noise simulator)
Dielectric strength 1,000 Vac for 1 minute (between power terminal and FG terminal)
Insulation resistance 500 Vdc, 10 MΩ or more (between power terminal and FG terminal)
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.