EIO0000004200.07

Performance Specifications

  Advanced Box Standard Box
Core i7 Core i5 Celeron Core i3
CPU Core™ i7-8665UE Core™ i5-8365UE Celeron® 4305UE Core™ i3-8145UE
Base frequency 1.70 GHz 1.60 GHz 2.0 GHz 2.20 GHz
Max turbo boost frequency 4.40 GHz 4.10 GHz 2.0 GHz 3.90 GHz
L2 cache 8 MB 6 MB 2 MB 4 MB
Core number 4 4 2 2
Thread number 8 8 2 4
Main memory 260-pin SO-DIMM socket x 2, DDR4-2400 (Up to 16 GB/socket, up to 32 GB for 2 sockets) 260-pin SO-DIMM socket x 2, DDR4-2133 (Up to 16 GB/socket, up to 32 GB for 2 sockets) 260-pin SO-DIMM socket x 2, DDR4-2400 (Up to 16 GB/socket, up to 32 GB for 2 sockets)
Video memory Shared memory (UMA)
Maximum allocation size: Automatic allocation of up to half the installed main memory
Storage slot M.2 SSD SATA x 1 (Disk 0), Type 2242
2.5-inch SATA (HDD/SSD) x 2 (top: Disk 2, bottom: Disk 1)
SATA speed: 6 Gb/s, 3 Gb/s, 1.5 Gb/s
M.2 SSD SATA x 1 (Disk 0)
2.5-inch SATA (HDD/SSD) x 1 (Disk 1)
SATA speed: 6 Gb/s, 3 Gb/s, 1.5 Gb/s
Expansion slot*1*2 PCI x 1 + PCIe x 1, PCIe x 2 or PCI x 2
PCI card size: Short length
PCIe card size: Half length
PCI slot: Revision 3.0, 32 bit bus, 3.3 Vdc
PCIe slot: Revision 3.0, 1 Link (x1)*3
Graphics accelerator Intel® UHD Graphics 620 (built in CPU) Intel® UHD Graphics 610 (built in CPU) Intel® UHD Graphics 620 (built in CPU)
Security chip TPM 2.0
BIOS UEFI BIOS
Operating system Windows® 10 IoT Enterprise 2019 LTSC (64 bit), Windows® 10 IoT Enterprise 2021 LTSC (64 bit)
Watchdog timer*4 Timeout setting from either 1 to 255 seconds, or 1 to 255 minutes, is possible (set up using API)
Buzzer Yes

*1 The total power consumption of PCI/PCIe cards can be up to 12 W, regardless of whether one or two cards are installed.

*2 For dimensions of PCI/PCIe cards that can be installed, refer to PCI/PCIe Card Installation.

*3 The PCIe connector is a x4 Link, edgeless type. However, only 1 Lane is connected for signals.

*4 The watchdog timer is supported by products with the following system version.
BIOS: WAR02 or later
OS Base: 2.0 or later

You can check the system version from the Launcher. Refer to System. To use the watchdog timer on a product with a WAR01 BIOS, and OS Base 1.0, the BIOS and System Monitor must be updated. Follow the steps below to update.

  1. BIOS: Contact your local distributor for instructions on how to update.

  2. System Monitor: Download and install the Harmony P6 and Harmony FP6 Utility from the following URL.
    www.se.com/ww/en/download

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.