EIO0000004200.07

Structural Specifications

Box Module

Advanced Box Standard Box
Grounding
DC model: Functional grounding: Grounding resistance of 100 Ω or less, 2 mm2 (AWG 14) or thicker wire, or your country's applicable standard (SG and FG are connected inside the product.)
AC model: Protective grounding: Grounding resistance of 100 Ω or less, 2 mm2 (AWG 14) or thicker wire, or your country's applicable standard (SG and PE are connected inside the product.)
Cooling method
Natural air circulation
External dimensions (W x H x D)
290 x 195 x 65 mm (11.42 x 7.68 x 2.56 in)
with PCI/PCIe slots: 290 x 195 x 142 mm (11.42 x 7.68 x 5.59 in)
with FAN kit: 290 x 195 x 98 mm (11.42 x 7.68 x 3.86 in)
250 x 165 x 53 mm (9.84 x 6.5 x 2.09 in)
Weight
3.5 kg (7.72 lb) or less*1 2.5 kg (5.51 lb) or less

*1 If the PCI/PCIe slot or FAN kit is connected, add the corresponding weight as follows:

   PCI/PCIe slot: 1.5 kg (3.31 lb)
   FAN kit: 0.5 kg (1.10 lb)

Panel Type

12-inch Model

Specification 12–inch model
Grounding DC model: Functional grounding: Grounding resistance of 100 Ω or less, 2 mm2 (AWG 14) or thicker wire, or your country's applicable standard (SG and FG are connected inside the product.)
AC model: Protective grounding: Grounding resistance of 100 Ω or less, 2 mm2 (AWG 14) or thicker wire, or your country's applicable standard (SG and PE are connected inside the product.)
Cooling method Natural air circulation
Structure*1 IP66F, IP67F, UL 50/50E, Type 1, Type 4X (indoor use only), Type 12, Type 13
NOTE: On the front panel when properly installed in an enclosure and not using the front panel USB port.
External dimensions (W x H x D) Advanced Box 315 x 241 x 95 mm (12.4 x 9.49 x 3.74 in)
with PCI/PCIe slots: 315 x 241 x 172.4 mm (12.4 x 9.49 x 6.78 in)
with FAN kit: 315 x 241 x 127.3 mm (12.4 x 9.49 x 5.01 in)
Standard Box 315 x 241 x 83 mm (12.4 x 9.49 x 3.27 in)
Panel cut dimensions (W x H)*2 *3 301.5 x 227.5 mm (11.87 x 8.96 in)
Weight Advanced Box*4 5.9 kg (13.00 lb) or less
Standard Box 4.9 kg (10.80 lb) or less
NOTE: Table notes appear at the bottom of the 22-inch Wide Model table.

15-inch Model

Specification 15–inch model
Grounding DC model: Functional grounding: Grounding resistance of 100 Ω or less, 2 mm2 (AWG 14) or thicker wire, or your country's applicable standard (SG and FG are connected inside the product.)
AC model: Protective grounding: Grounding resistance of 100 Ω or less, 2 mm2 (AWG 14) or thicker wire, or your country's applicable standard (SG and PE are connected inside the product.)
Cooling method Natural air circulation
Structure*1 IP66F, IP67F, UL 50/50E, Type 1, Type 4X (indoor use only), Type 12, Type 13
NOTE: On the front panel when properly installed in an enclosure and not using the front panel USB port.
External dimensions (W x H x D) Advanced Box 397 x 296 x 95 mm (15.63 x 11.65 x 3.74 in)
with PCI/PCIe slots: 397 x 296 x 172.4 mm (15.63 x 11.65 x 6.78 in)
with FAN kit: 397 x 296 x 127.3 mm (15.63 x 11.65 x 5.01 in)
Standard Box 397 x 296 x 83 mm (15.63 x 11.65 x 3.27 in)
Panel cut dimensions (W x H)*2 *3 383.5 x 282.5 mm (15.1 x 11.12 in)
Weight Advanced Box*4 7.2 kg (15.87 lb) or less
Standard Box 6.2 kg (13.67 lb) or less
NOTE: Table notes appear at the bottom of the 22-inch Wide Model table.

10-inch Wide Model

Specification 10–inch wide model
Grounding DC model: Functional grounding: Grounding resistance of 100 Ω or less, 2 mm2 (AWG 14) or thicker wire, or your country's applicable standard (SG and FG are connected inside the product.)
AC model: Protective grounding: Grounding resistance of 100 Ω or less, 2 mm2 (AWG 14) or thicker wire, or your country's applicable standard (SG and PE are connected inside the product.)
Cooling method Natural air circulation
Structure*1 IP66F, IP67F, UL 50/50E, Type 1, Type 4X (indoor use only), Type 12, Type 13
NOTE: On the front panel when properly installed in an enclosure.
External dimensions (W x H x D) Standard Box 268.5 x 198.5 x 83 mm (10.57 x 7.81 x 3.27 in)
Panel cut dimensions (W x H)*2 *3 255 x 185 mm (10.04 x 7.28 in)
Weight Standard Box 4.5 kg (9.92 lb) or less
NOTE: Table notes appear at the bottom of the 22-inch Wide Model table.

12-inch Wide Model

Specification 12–inch wide model
Grounding DC model: Functional grounding: Grounding resistance of 100 Ω or less, 2 mm2 (AWG 14) or thicker wire, or your country's applicable standard (SG and FG are connected inside the product.)
AC model: Protective grounding: Grounding resistance of 100 Ω or less, 2 mm2 (AWG 14) or thicker wire, or your country's applicable standard (SG and PE are connected inside the product.)
Cooling method Natural air circulation
Structure*1 IP66F, IP67F, UL 50/50E, Type 1, Type 4X (indoor use only), Type 12, Type 13
NOTE: On the front panel when properly installed in an enclosure.
External dimensions (W x H x D) Advanced Box 308.5 x 230.5 x 95 mm (12.15 x 9.07 x 3.74 in)
with PCI/PCIe slots: 308.5 x 230.5 x 172.4 mm (12.15 x 9.07 x 6.78 in)
with FAN kit: 308.5 x 230.5 x 127.3 mm (12.15 x 9.07 x 5.04 in)
Standard Box 308.5 x 230.5 x 83 mm (12.15 x 9.07 x 3.27 in)
Panel cut dimensions (W x H)*2 *3 295 x 217 mm (11.61 x 8.54 in)
Weight Advanced Box*4 6.1 kg (13.45 lb) or less
Standard Box 5.1 kg (11.24 lb) or less
NOTE: Table notes appear at the bottom of the 22-inch Wide Model table.

15-inch Wide Model

Specification 15–inch wide model
Grounding DC model: Functional grounding: Grounding resistance of 100 Ω or less, 2 mm2 (AWG 14) or thicker wire, or your country's applicable standard (SG and FG are connected inside the product.)
AC model: Protective grounding: Grounding resistance of 100 Ω or less, 2 mm2 (AWG 14) or thicker wire, or your country's applicable standard (SG and PE are connected inside the product.)
Cooling method Natural air circulation
Structure*1 IP66F, IP67F, UL 50/50E, Type 1, Type 4X (indoor use only), Type 12, Type 13
NOTE: On the front panel when properly installed in an enclosure.
External dimensions (W x H x D) Advanced Box 408 x 264 x 95 mm (16.06 x 10.39 x 3.74 in)
with PCI/PCIe slots: 408 x 264 x 172.4 mm (16.06 x 10.39 x 6.78 in)
with FAN kit: 408 x 264 x 127.3 mm (16.06 x 10.39 x 5.01 in)
Standard Box 408 x 264 x 83 mm (16.06 x 10.39 x 3.27 in)
Panel cut dimensions (W x H)*2 *3 394 x 250 mm (15.51 x 9.84 in)
Weight Advanced Box*4 7.5 kg (16.53 lb) or less
Standard Box 6.5 kg (14.33 lb) or less
NOTE: Table notes appear at the bottom of the 22-inch Wide Model table.

19-inch Wide Model

Specification 19–inch wide model
Grounding DC model: Functional grounding: Grounding resistance of 100 Ω or less, 2 mm2 (AWG 14) or thicker wire, or your country's applicable standard (SG and FG are connected inside the product.)
AC model: Protective grounding: Grounding resistance of 100 Ω or less, 2 mm2 (AWG 14) or thicker wire, or your country's applicable standard (SG and PE are connected inside the product.)
Cooling method Natural air circulation
Structure*1 IP66F, IP67F, UL 50/50E, Type 1, Type 4X (indoor use only), Type 12, Type 13
NOTE: On the front panel when properly installed in an enclosure.
External dimensions (W x H x D) Advanced Box 463.6 x 293.6 x 97 mm (18.25 x 11.56 x 3.82 in)
with PCI/PCIe slots: 463.6 x 293.6 x 174.4 mm (18.25 x 11.56 x 6.87 in)
with FAN kit: 463.6 x 293.6 x 129.3 mm (18.25 x 11.56 x 5.09 in)
Standard Box 463.6 x 293.6 x 85 mm (18.25 x 11.56 x 3.35 in)
Panel cut dimensions (W x H)*2 *3 449.5 x 279.5 mm (17.7 x 11.0 in)
Weight Advanced Box*4 8.4 kg (18.52 lb) or less
Standard Box 7.4 kg (16.31 lb) or less
NOTE: Table notes appear at the bottom of the 22-inch Wide Model table.

22-inch Wide Model

Specification 22–inch wide model
Grounding DC model: Functional grounding: Grounding resistance of 100 Ω or less, 2 mm2 (AWG 14) or thicker wire, or your country's applicable standard (SG and FG are connected inside the product.)
AC model: Protective grounding: Grounding resistance of 100 Ω or less, 2 mm2 (AWG 14) or thicker wire, or your country's applicable standard (SG and PE are connected inside the product.)
Cooling method Natural air circulation
Structure*1 IP66F, IP67F, UL 50/50E, Type 1, Type 4X (indoor use only), Type 12, Type 13
NOTE: On the front panel when properly installed in an enclosure.
External dimensions (W x H x D) Advanced Box 532.6 x 330.6 x 97 mm (20.97 x 13.02 x 3.82 in)
with PCI/PCIe slots: 532.6 x 330.6 x 174.4 mm (20.97 x 13.02 x 6.87 in)
with FAN kit: 532.6 x 330.6 x 129.3 mm (20.97 x 13.02 x 5.09 in)
Standard Box 532.6 x 330.6 x 85 mm (20.97 x 13.02 x 3.35 in)
Panel cut dimensions (W x H)*2 *3 518.5 x 316.5 mm (20.41 x 12.46 in)
Weight Advanced Box*4 10.0 kg (22.05 lb) or less
Standard Box 9.0 kg (19.84 lb) or less

*1 The front face of this product, installed in a solid panel, has been tested using conditions equivalent to the standards shown in the specification. Even though this product's level of resistance is equivalent to these standards, oils that should have no effect on this product can possibly harm this product. This can occur in areas where either vaporized oils are present, or where low viscosity cutting oils are allowed to adhere to this product for long periods of time. If this product's front face protection sheet or cover glass peels off, these conditions can lead to the ingress of oil into this product and separate protection measures are suggested. Also, if non-approved oils are present, they may cause deformation or corrosion of the front panel's cover. Therefore, prior to installing this product, be sure to confirm the type of conditions that will be present in this product 's operating environment.

If the installation gasket is used for a long period of time, or if this product and its gasket are removed from the panel, the original level of protection cannot be kept. To maintain the original protection level, be sure to replace the installation gasket regularly.

*2 For dimensional tolerance, everything +1/-0 mm (+0.04/-0 in) and R in angle are below R3 (R0.12 in).

*3 Even if the installation wall thickness is within the recommended range for the Panel Cut Dimensions, depending on wall’s material, size, and installation location of this product and other devices, the installation wall could warp. To prevent warping, the installation surface may need to be strengthened.

*4 If the PCI/PCIe slot or FAN kit is connected, add the corresponding weight as follows:

   PCI/PCIe slot: 1.5 kg (3.31 lb)
   FAN kit: 0.5 kg (1.10 lb)

NOTICE
EQUIPMENT DAMAGE
  • Ensure this product is not in permanent and direct contact with oils.
  • Do not press on the display of this product with excessive force or with a hard object.
  • Do not press on the touch panel with a pointed object, such as the tip of a mechanical pencil or a screwdriver.
Failure to follow these instructions can result in equipment damage.
NOTICE
EQUIPMENT DAMAGE
Do not expose the device to direct sunlight.
Failure to follow these instructions can result in equipment damage.
NOTICE
STORAGE AND OPERATION OUTSIDE OF SPECIFICATIONS
  • Store this product in areas where temperatures are within the product’s specifications.
  • Do not restrict or block the product’s ventilation slots.
Failure to follow these instructions can result in equipment damage.
NOTICE
GASKET AGING
  • Inspect the gasket periodically as required by your operating environment.
  • Replace the gasket at least once a year, or as soon as scratches or dirt become visible.
Failure to follow these instructions can result in equipment damage.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.