EIO0000004200.07

Part Number Configuration

The following describes the configuration of part numbers.

Digit Category Number Description
1–5 (Prefix) HMIP6  
6 CPU (Base unit) 7 Core i7 (Advanced Box)
5 Core i5 (Advanced Box)
C Celeron (Advanced Box)
3 Core i3 (Standard Box)
7 Display Module B None (Box Module)
6 12-inch
7 15-inch
D 10-inch Wide*1
E 12-inch Wide
F 15-inch Wide
G 19-inch Wide
A 22-inch Wide
8 Power supply D 24 Vdc for Advanced Box
A 100–240 Vac for Advanced Box
1 24 Vdc for Standard Box
2 100–240 Vac for Standard Box
9 Slots 0 None
M PCI x 1 + PCIe x 1
E PCIe x 2
P PCI x 2
10 Fan N None
F With FAN kit
11 Main storage 0 None
1 M.2 SSD 128 GB (Standard Endurance)
2 M.2 SSD 128 GB (High Endurance)
3 M.2 SSD 256 GB (High Endurance)
4 M.2 SSD 512 GB (High Endurance)
5 SSD 128 GB (High Endurance)
6 SSD 256 GB (High Endurance)
7 SSD 512 GB (High Endurance)
8 HDD 1 TB
12 Secondary storage 0 None
5 SSD 128 GB (High Endurance)
6 SSD 256 GB (High Endurance)
7 SSD 512 GB (High Endurance)
8 HDD 1 TB
13 Memory 4 DIMM 4 GB (4 GB x 1) (Celeron only)
8 DIMM 8 GB (4 GB x 2)
A DIMM 16 GB (8 GB x 2)
B DIMM 32 GB (16 GB x 2) (i7, i5 and i3 only)
14 Options N None
B RS-232C isolated x 2*2
C RS-232C x 4
D RS-422/485 isolated x 2*2
E Ethernet (GbE IEEE1588) x 1
F Audio (Mic-IN, Line-IN, Line-OUT)
G EtherCAT (Controller)
15 Operating system N None
7 Windows® 10 IoT Enterprise 2019 LTSC (64 bit) for Core i7
8 Windows® 10 IoT Enterprise 2019 LTSC (64 bit) for Core i7 with Recovery USB
3 Windows® 10 IoT Enterprise 2019 LTSC (64 bit) for Core i3/i5
4 Windows® 10 IoT Enterprise 2019 LTSC (64 bit) for Core i3/i5 with Recovery USB
C Windows® 10 IoT Enterprise 2019 LTSC (64 bit) for Celeron
D Windows® 10 IoT Enterprise 2019 LTSC (64 bit) for Celeron with Recovery USB
G Windows® 10 IoT Enterprise 2021 LTSC (64 bit) for Core i7
H Windows® 10 IoT Enterprise 2021 LTSC (64 bit) for Core i7 with Recovery USB
E Windows® 10 IoT Enterprise 2021 LTSC (64 bit) for Core i3/i5
F Windows® 10 IoT Enterprise 2021 LTSC (64 bit) for Core i3/i5 with Recovery USB
J Windows® 10 IoT Enterprise 2021 LTSC (64 bit) for Celeron
K Windows® 10 IoT Enterprise 2021 LTSC (64 bit) for Celeron with Recovery USB
16 Software N None
X EcoStruxure Operator Terminal Expert Runtime license key code
T EcoStruxure Machine SCADA Expert Runtime 500 license key code
P EcoStruxure Machine SCADA Expert Runtime 1.5 K license key code
M EcoStruxure Machine SCADA Expert Runtime 4 K license key code
K EcoStruxure Machine SCADA Expert Runtime 32 K license key code
L EcoStruxure Machine SCADA Expert Runtime 64 K license key code
V Vijeo Designer license key code
A AVEVA System Platform
17 Kitting Service 0 None
P Software Pre-installation Service
18 (Reserved) 0 None

*1 Not supported by Advanced Box.

*2 When using Box Module by itself, be careful when mounting it to a panel. Refer to Box Module Installation and Optional Interface Installation.

NOTE: All instructions applicable to the enclosed product and all safety precautions must be observed.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.