80459-641-01, Rev. 10

Direct Cable Connection

To connect a cable directly to the network via the iMCC network cable:

  1. Determine which end (pin or socket) of the iMCC network you will attach to your cable.

  2. Strip back the communication cabling insulation.

  3. Based on the network, use the pin outs given in Network Connection Pin Outs.

Network Connection Pin Outs

Field Connection Termination Five-pin Socket/Pin
Modbus and PROFIBUS DeviceNet and CANopen
Pin # 1 Shield Shield
Pin # 2 Unused Red
Pin # 3 Unused Black
Pin # 4 White White
Pin # 5 Blue Blue

Typical Cabling Scheme for Modbus Two-wire

Orderable Item
in. (mm)

Part Number

Cap for unused pin end or tap

3463512-1

Cap for unused socket end or tap

3463512-3

Mini socket field attachable connector

5000129-287

Mini pin field attachable connector

5000129-292

20 (508) trunk extension

5000129-76

25 (635) trunk extension

5000129-78

30 (762) trunk extension

5000129-79

35 (889 trunk extension

5000129-80

25 (10.7) cable extension

5000129-81

NOTE: Shield must be grounded at one end only.

Typical Cabling Scheme for DeviceNet and CANopen (8A cable)

Orderable Item
in. (mm)

Part Number

Mini socket field attachable connector

1A5000-34DN

Mini pin field attachable connector

1A5006-34DN

25 (635) trunk cable

80420-919-01

30 (762) trunk cable

80420-920-01

35 (889) trunk cable

80420-921-01
NOTE: Shield must be grounded at one end only.

Typical Cabling Scheme for PROFIBUS

Orderable Item
in. (mm)

Part Number

Cap for unused pin end or tap 3463512-1
Cap for unused socket end or tap 3463512-3
20 (508) trunk extension 5000129-76
25 (635) trunk extension 5000129-78

30 (762) trunk extension

5000129-79

35 (889) trunk extension

5000129-80

25 (10.7) cable extension 5000129-81
NOTE: Shield must be grounded in all sections.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?