Typical applications
The following table presents some of the functions of the different meters, the advantages and main applications.
|
Functions |
Advantages |
Applications |
Meter |
|---|---|---|---|
|
Total and partial energy counters |
Energy usage monitoring |
Sub-billing management Metering applications |
EM3100 / EM3200 / EM3300 / EM3400 / EM3700 series |
|
Internal clock |
Saves the date and time of last reset |
Provides the timestamp of the last reset of the partial energy accumulation |
EM3224 / EM3424 / EM3724 |
|
Pulse output with a configurable pulse weight of up to 1 pulse per 1 Wh |
Collect pulses from the meter with a Smartlink system, PLC or any basic acquisition system |
Remote monitoring of energy consumption Integrate the meter in to a system monitoring of a large number of devices |
EM3212 / EM3412 / EM3712 |
|
Modbus communications |
Communicate advanced parameters using Modbus protocol |
Modbus network integration |
EM3122 / EM3224 / EM3322 / EM3424 / EM3724 |
|
Measurement of active energy |
Allows you to monitor energy consumption and production |
Manage energy consumption and make informed investment to reduce your energy bill or penalties |
EM3100 / EM3200 / EM3300 / EM3400 / EM3700 series |