Pulse outputs
|
Characteristic |
Value |
Meters |
||
|---|---|---|---|---|
|
Pulse output |
Number |
1 |
EM3212 / EM3412 / EM3712 |
|
|
Pulses / kWh |
Configurable |
|||
|
Voltage |
5...30 V DC |
|||
|
Current |
1...15 mA |
|||
|
Pulse width |
Configurable Minimum width is 50 ms |
|||
|
Isolation |
3.75 kV rms |
|||
|
Wire |
2.5 mm2 / 14 AWG |
|||
|
Wire strip length |
7 mm / 0.28 in |
|||
|
Torque |
0.5 Nm / 4.4 in·lb |
|||