Measurement accuracy
|
Characteristic |
Value |
Meters |
|
|---|---|---|---|
|
45 A |
Active energy |
Class 1 conforming to BS/ EN/ IEC 62053-21 and BS/ EN/ IEC 61557-12 (PMD DD): Imax=45 A, Ib=10 A, and Ist=0.04 A |
EM3122 |
|
63 A |
Active energy |
Class 1 conforming to BS/ EN/ IEC 62053-21 and BS/ EN/ IEC 61557-12 (PMD DD): Imax=63 A, Ib=10 A, and Ist=0.04 A |
EM3212 |
|
Class B conforming to BS/ EN 50470-3: Imax=63 A, lref=10 A, Imin=0.5 A, and Ist=0.04 A |
EM3224 |
||
|
100 A |
Active energy |
Class 1 conforming to BS/ EN/ IEC 62053-21 and BS/ EN/ IEC 61557-12 (PMD DD): Imax=100 A, Ib=20 A, and Ist=0.08 A |
EM3322 |
|
125 A |
Active energy |
Class 1 conforming to BS/ EN/ IEC 62053-21 and BS/ EN/ IEC 61557-12 (PMD DD): Imax=125 A, Ib=20 A, and Ist=0.08 A |
EM3412 |
|
Class B conforming to BS/ EN 50470-3: Imax=125 A, lref=20 A, Imin=1 A, and Ist=0.08 A |
EM3424 |
||
|
for x/1A current input |
Active energy |
Class 1 conforming to BS/ EN/ IEC 62053-21 and BS/ EN/ IEC 61557-12 (PMD SD / PMD Sx): Imax=1.2 A, In=1 A, and Ist=0.002 A |
EM3712 |
|
Class B conforming to BS/ EN 50470-3: Imax=1.2 A, In=1 A, Imin=0.01 A, and Ist=0.002 A |
EM3724 |
||
|
for x/5A current input |
Active energy |
Class 0.5S conforming to BS/ EN/ IEC 62053-22 and BS/ EN/ IEC 61557-12 (PMD SD / PMD Sx): Imax=6 A, In=5 A, and Ist=0.005 A |
EM3712 |
|
Class C conforming to BS/ EN 50470-3: Imax=6 A, In=5 A, Imin=0.05 A, and Ist=0.005 A |
EM3724 |
||