EM3700 series: 1 A / 5 A meters
|
Function |
EM3712 |
EM3724 |
|
|
Measurement inputs through CTs (1 A, 5 A) |
√ |
√ |
|
|
Measurement inputs through VTs |
√ |
√ |
|
|
1 A: Active Energy measurement accuracy class (total and partial kWh) |
Class 1 |
Class 1 |
|
|
5 A: Active Energy measurement accuracy class (total and partial kWh) |
Class 0.5S |
Class 0.5S |
|
|
Measurement display (number of lines) |
3 Lines |
3 Lines |
|
|
Pulse output only |
√ |
— |
|
|
Overload alarm |
√ |
√ |
|
|
Communications |
Modbus |
— |
√ |
|
MID/MIR compliant |
— |
√ |
|
|
Width (18 mm module in DIN rail mounting) |
5 |
5 |
|