DOCA0355EN-01

Command Data

The TeSys Tera system supports the following Modbus RTU command data:

Address Register No. RW Type Svd Function code Description
0x02BC 701 1 RW BITMAP N 0x03,
0x06,
0x10
Permissive command data
  • Bit 0: Permissive command 1

  • Bit 1: Permissive command 2

  • Bit 2: Permissive command 3

  • Bit 3: Permissive command 4

  • Bit 4: Permissive command 5

  • Bit 5: Permissive command 6

  • Bit 6: Permissive command 7

  • Bit 7: Permissive command 8

  • Bits 8–15: Reserved

0x02BD 702–704 3 Reserved
0x02C0 705 1 RW BITMAP N 0x03,
0x06,
0x10
Command data 1
  • Bit 0: Motor run forward/High speed forward command

  • Bit 1: Motor run reverse/High speed reverse command

  • Bit 2: Local/Remote mode selection 1

  • Bit 3: Trip reset command

  • Bit 4: Local/Remote mode selection 2

  • Bit 5: Self-test (without trip) command

  • Bit 6: Motor low speed forward command

  • Bit 7: Motor low speed reverse command

  • Bit 8: Reset Inhibit command

  • Bit 9: Reset number of starts command

  • Bit 10: Reset number of stops command

  • Bit 11: Clear energy command

  • Bit 12: Motor stop command

  • Bit 13: Logic test command

  • Bit 14: Reset run hour command

  • Bit 15: Self-test (with trip) command

0x02C1 706 1 RW BITMAP N 0x03,
0x06,
0x10
Command data 2
  • Bit 0: Clear all command

  • Bit 1: Reserved

  • Bit 2: Clear thermal capacity level command

  • Bit 3: Clear controller settings command

  • Bit 4: Reserved

  • Bit 5: Clear trip counter command

  • Bit 6: Factory reset command

  • Bit 7: Soft starter reset command

  • Bits 8–12: Reserved

  • Bit 13: Store reference start curve command

  • Bit 14: Clear trip logs command

  • Bit 15: Clear event logs command

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.