DOCA0355EN-01

Description

There are two ways to get the status data:

  • From BITMAP register, read with function code 0x03, where each register bit corresponds to one boolean data. For more information, refer to BITMAP Representation of Boolean Data.

  • From Boolean data, read with function code 0x02.

The table lists the status data for the Modbus RTU communication.

Address

Register

No.

Function code

RW

Type

Svd

Description

0x15F9

5626

2

0x03

R

BITMAP

N

Digital Input Status.

0x15FB

5628

2

0x03

R

BITMAP

N

Digital Output Status.

0x15FD

5630

1

0x03

R

BITMAP

N

Custom Logic DI Status

0x15FE

5631

1

0x03

R

BITMAP

N

Reserved

0x15FF

5632

2

0x03

R

BITMAP

N

Truth table

0x1601

5634

1

0x03

R

BITMAP

N

Timer Status

0x1602

5635

1

0x03

R

BITMAP

N

Counter Status

0x1603

5636

1

0x03

R

BITMAP

N

Signal Conditioner Status

0x1604

5637

1

0x03

R

BITMAP

N

Non-Volatile element status

0x1605

5638

1

0x03

R

BITMAP

N

Analog Comparator Output Status

0x1606

5639

1

Reserved

0x1607

5640

1

0x03

R

BITMAP

N

Common Trip, Alarm, and Pickup Status.

0x1608

5641

1

0x03

R

BITMAP

N

Motor Status.

0x1609

5642

2

0x03

R

BITMAP

N

Protection Alarm Status.

0x160B

5644

2

0x03

R

BITMAP

N

Protection Pickup Status.

0x160D

5646

2

0x03

R

BITMAP

N

Protection Trip Status.

0x160F

5648

1

0x03

R

BITMAP

N

Interlock Protection Alarm Status.

0x1610

5649

1

0x03

R

BITMAP

N

Interlock Protection Pickup Status.

0x1611

5650

1

0x03

R

BITMAP

N

Interlock Protection Trip Status.

0x1612

5651

1

0x03

R

BITMAP

N

Analog Protection Alarm Status

0x1613

5652

1

0x03

R

BITMAP

N

Analog Protection Pickup Status

0x1614

5653

1

0x03

R

BITMAP

N

Analog Protection Trip Status

0x1612–0x1617

5654–5656

1

Reserved

0x1618

5657

2

0x03

R

BITMAP

N

Starter Commands.

0x161A

5659

1

0x03

R

BITMAP

N

Motor Run Indicators.

0x161B

5660

2

0x03

R

BITMAP

N

Permissive Commands Status.

0x161D

5662

2

0x03

R

BITMAP

N

Inhibit Status.

0x161F

5664

2

0x03

R

BITMAP

N

LTMT Main Unit Device Internal Error Detection Setting.

0x1621

5666

2

0x03

R

BITMAP

N

LTMTCT/LTMTCTV Sensor Module Device Internal Error Detection Setting.

0x1622

5668

2

0x03

R

BITMAP

N

Communication Status

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.