DOCA0355EN-01

Starter Settings

The table lists the starter settings for the Modbus RTU communication.

Address

Register

No.

Function code

RW

X Unit

Type

Range Default value

Svd

Description

0x1144

4421

1

0x03,
0x06,
0x10

RW

1

UINT16

0: Motor

1: Heater

0

Y

Load type

0x1145

4422

1

0x03,
0x06
,0x10

RW

1

UINT16

0–10
(step 1)

1

Y

Starter Type

0x1146

4423

1

0x03,
0x06,
0x10

RW

1

UINT16

0: Disable

1: HMI

2: DI

3: Communication

0

Y

Mode selection

0x1147

4424

1

0x03,
0x06,
0x10

RW

1

BITMAP

Bit 0: HMI

Bit 1: Local DI

Bit 2: Remote DI

Bit 3: Communication

Bit 4: Custom logic

11

Y

Local 1 start source

0x1148

4425

1

0x03,
0x06,
0x10

RW

1

BITMAP

Bit 0: HMI

Bit 1: Local DI

Bit 2: Remote DI

Bit 3: Communication

Bit 4: Custom logic

11

Y

Local 2 start source

0x1149

4426

1

0x03,
0x06,
0x10

RW

1

BITMAP

Bit 0: HMI

Bit 1: Local DI

Bit 2: Remote DI

Bit 3: Communication

Bit 4: Custom logic

11

Y

Local 3 start source

0x114A

4427

1

0x03,
0x06,
0x10

RW

1

BITMAP

Bit 0: HMI

Bit 1: Local DI

Bit 2: Remote DI

Bit 3: Communication

Bit 4: Custom logic

11

Y

Remote start source

0x114B

4428

1

0x03,
0x06,
0x10

RW

1

BITMAP

Bit 0: HMI

Bit 1: Local DI

Bit 2: Remote DI

Bit 3: Communication

Bit 4: Custom logic

11

Y

Local 1 stop source

0x114C

4429

1

0x03,
0x06,
0x10

RW

1

BITMAP

Bit 0: HMI

Bit 1: Local DI

Bit 2: Remote DI

Bit 3: Communication

Bit 4: Custom logic

11

Y

Local 2 stop source

0x114D

4430

1

0x03,
0x06,
0x10

RW

1

BITMAP

Bit 0: HMI

Bit 1: Local DI

Bit 2: Remote DI

Bit 3: Communication

Bit 4: Custom logic

11

Y

Local 3 stop source

0x114E

4431

1

0x03,
0x06,
0x10

RW

1

BITMAP

Bit 0: HMI

Bit 1: Local DI

Bit 2: Remote DI

Bit 3: Communication

Bit 4: Custom logic

11

Y

Remote stop source

0x114F

4432

1

0x03,
0x06,
0x10

RW

1

UINT16

0: Momentary

1: Maintained

0

Y

Local DI start input

0x1150

4433

1

0x03,
0x06,
0x10

RW

1

UINT16

0: Momentary

1: Maintained

0

Y

Remote DI start input

0x1151

4434

1

0x03,
0x06,
0x10

RW

1

UINT16

0: Momentary

1: Maintained

0

Y

Custom start input

0x1152

4435

1

0x03,
0x06,
0x10

RW

1

UINT16

0: Bump

1: Bumpless

0

N

Mode transfer

0x1153

4436

1

0x03,
0x06,
0x10

RW

1

UINT16

0: Momentary

1: Maintained

0

Y

Communication start input

0x1154–0x1155

4437–4438

3

Reserved

0x1156

4439

1

0x03,
0x06,
0x10

RW

1

UINT16

0: Disable

1: Enable

0

Y

Change direction

0x1157

4440

1

0x03,
0x06,
0x10

RW

0.01

s

UINT16

1–60000
(step 1)

50

Y

Feedback response time

0x1158

4441

1

0x03,
0x06,
0x10

RW

0.01

s

UINT16

1–60000
(step 1)

50

Y

Motor current sensing time

0x1159

4442

1

0x03,
0x06,
0x10

RW

0.01

s

UINT16

1–60000
(step 1)

6000

Y

Interlocking time

0x115E–0x1160

4443–4449

3

Reserved

0x1161

4450

1

0x03,
0x06,
0x10

RW

1

UINT16

0: Three phase

1: Single phase

0

Y

Number of phases

0x1162

4451

1

0x03,
0x06,
0x10

RW

1

UINT16

0: DI+Current based

1: Current based

1

Y

Stop detection

0x1163

4452

1

0x03,
0x06,
0x10

RW

1

UINT16

0: Disable

1: Enable

0

Y

Forced start function

Starter Type

The table lists the type of starters and the time delays related to the starter types.

Starter type

Value

Delay 1 Delay 2 Delay 3 Delay 4
Direct online

1

Reverse direct online

The interlocking time ranges from 0.01 to 600 s.

*

2

Star delta

3

Time in star Change over time
Overload

0

@Updated D5
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.