DOCA0384EN-01

Circuit Breaker Data

Circuit Breaker Status Register

Address

Register

RW

Unit

Type

Range

Bit

Description

0x7CFF

32000

R

INT16U

Quality of each bit of register 32001:

  • 0 = Invalid

  • 1 = Valid

0x7D00

32001

R

INT16U

Circuit breaker status register

0

OF status indication contact

  • 0 = The circuit breaker is open.

  • 1 = The circuit breaker is closed.

1

SD trip indication contact

  • 0 = Circuit breaker is not tripped.

  • 1 = Circuit breaker is tripped due to electrical fault, shunt trip, or push-to-trip.

Bit always equal to 0 for MasterPacT, ComPacT NS and PowerPacT P- and R-frame circuit breakers with motor mechanism.

2

SDE fault trip indication contact

  • 0 = Circuit breaker is not tripped on electrical fault.

  • 1 = Circuit breaker is tripped due to electrical fault (including ground-fault test and earth-leakage test).

3

CH spring charged contact (only with MasterPacT)

  • 0 = Spring discharged

  • 1 = Spring charged

Bit always equal to 0 for ComPacT NS and PowerPacT P- and R-frame circuit breakers with motor mechanism.

4

Reserved

5

PF ready to close contact (only with MasterPacT)

  • 0 = Not ready to close

  • 1 = Ready to close

Bit always equal to 0 for ComPacT NS and PowerPacT P- and R-frame circuit breakers with motor mechanism.

6–15

Reserved

Inhibit Close Order

Address

Register

RW

Unit

Type

Range

Bit

Description

0x7E53

32340

R

INT16U

Quality of each bit of register 32341:

  • 0 = Invalid

  • 1 = Valid

0x7E54

32341

R

INT16U

Inhibit close order status

0

Close breaker inhibited by IO module

  • 0 = Disable

  • 1 = Enable

1

Close breaker inhibited by communication

  • 0 = Disable

  • 1 = Enable

2–15

Reserved

Opening/Closing Release Data

Address

Register

RW

Unit

Type

Range

Bit

Description

0x7E64–0x7E65

32357-32358

R

INT16U

Quality of each bit of registers 32382-32383:

  • 0 = Invalid

  • 1 = Valid

0x7E66–0x7E65

32359-32371

R

INT16U

Quality of each bit of registers 32384-32396.

0x7E73–0x7E76

32372-32375

R

INT16U

Tripping cause

0x7E77–0x7E7C

32376-32381

R

INT16U

Protection data

0x7E7D

32382

R

INT16U

0

Reserved

1

Circuit breaker opened

2

Circuit breaker closed

3

Reserved

4

Closing order sent to XF voltage release

5

Reserved

6

Opening order sent to MX voltage release

7

Circuit breaker did not open or close

8

Manual mode enabled

9

Local mode enabled

10

Closing inhibited by communication

11

Closing inhibited through IO module

12

Reserved

13

Alarm reset

14

M2C output 1 is forced

15

M2C output 2 is forced

0x7E7E

32383

R

INT16U

0

Reserved

1

Allow control by digital input is disabled

2–7

Reserved

8

XF voltage release operation counter is above alarm threshold

9

XF voltage release reached the maximum number of operations

10

MX2 voltage release operation counter is above alarm threshold

11

MX2 voltage release reached the maximum number of operations

12

MX1 voltage release operation counter is above alarm threshold

13

MX1 voltage release reached the maximum number of operations

14

MN undervoltage release operation counter is above alarm threshold

15

MN undervoltage release reached the maximum number of operations

Last Event Data

Address

Register

RW

Unit

Type

Range

Description

0x028E–0x028F

655–656

R

INT32U

Last event sequence number.

In case of a new event, the last event sequence number will change. Therefore, you can track the occurrence of a new event by monitoring the sequence number.

The Get Events command provides the details of the event Get Events Procedure.

Remote Control Settings

Address

Register

RW

Unit

Type

Range

Bit

Description

0x0298

665

R

INT16U

0–1

Remote protection setting enable:

  • 0 = Disable

  • 1 = Enable

0x0299

666

R

INT16U

0–1

Protection lock enable:

  • 0 = Disable

  • 1 = Enable

0x029A

667

R

INT16U

Quality of each bit of register 668:

  • 0 = Invalid

  • 1 = Valid

0x029B

668

R

INT16U

0–4

Reserved

5

Auto mode:

  • 0 = Remote

  • 1 = Local

6–15

Reserved

0x029C

669

R

INT16U

Quality of each bit of register 670:

  • 0 = Invalid

  • 1 = Valid

0x029D

670

R

INT16U

0

Reserved

1

Control mode:

  • 0 = Manual

  • 1 = Auto

2–15

Reserved

0x029E–0x029F

671–672

Reserved

Alarm Status

Address

Register

RW

Unit

Type

Range

Description

0x02A0

673

R

INT16U

Counter of active low-level alarms

0x02A1

674

R

INT16U

Counter of active medium-level alarms

0x02A2

675

R

INT16U

Counter of active high-level alarms

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.