Applied Standards
Series PIX switchgear units with vacuum switching devices are:
-
metal-enclosed; loss of service continuity category accordance
IEC 62271-200: 2011 LSC 2B-PM -
type-tested
-
optional: tested for internal faults (qualification IAC)
-
dimensioned for indoor installation.
The PIX switchgear units meet the following standards and regulations:
|
Designation |
IEC/EN-Standard |
|---|---|
|
Switchgear |
IEC 62271-200: 2011 IEC 62271-1: 2017 |
|
Internal arc classification (IAC) |
IEC 62271-200: 2011 |
|
Circuit breaker |
IEC 62271-100: 2017 |
|
Vacuum contactor |
IEC 60470 |
|
Earthing switch |
IEC 62271-102: 2018 |
|
Disconnector truck |
IEC 62271-102: 2018 |
|
Current transformer |
IEC 61869-2: 2012 |
|
Voltage transformer |
IEC 61869-3: 2011 |
|
Voltage presence Indicating systems (VPIS) |
IEC 62271-206: 2011 |
|
Voltage detection indication system (VDIS) |
IEC 62271-213: 2021 |
|
Protection against accidental contact, foreign bodies and water |
IEC 62271-200: 2011 IEC 60529: 2013 |
|
Installation |
IEC 61936-1 |
|
Operation of electrical equipment |
EN 50110-1 |
|
High-voltage fuse link |
IEC 60644: 2009 IEC 60282-1: 2009 |
Degrees of protection against accidental contact and foreign objects
|
Degrees of protection against accidental contact and foreign objects according to IEC 60529: 2013 |
||
|---|---|---|
|
External enclosure of panel |
IP3X(1) |
|
|
Between the compartments of the panel |
IP2X |
|
|
(1) Optional IP4X; other values available on request. |
||