PIX 24
|
F type characteristics |
PIX 24 |
|||||||
|---|---|---|---|---|---|---|---|---|
|
Rated voltage |
Ur |
24 kV |
||||||
|
Rated short circuit breaking current |
Isc |
25–31.5 kA |
||||||
|
Rated short time withstand circuit |
Ip@ 50 Hz |
63–80 kA |
||||||
|
Ip@ 60 Hz |
65–82 kA |
|||||||
|
Rated duration of short circuit |
tk |
3 s |
||||||
|
Rated current busbar, max |
Ir bb |
up to 2500 A(1) |
||||||
|
Rated current circuit breaker |
Ir |
630 A |
1250 A |
1600 A |
2000 A |
2500 A(1) |
||
|
Dimensions |
H |
2330 mm |
||||||
|
D |
1605 mm/1805 mm(2) |
|||||||
|
W |
800 mm/1000 mm(3) |
1000 mm |
||||||
|
Approximate mass |
850 kg |
870 kg |
||||||
|
(1) Higher ratings for forced cooling can be provided on request. (2) 2 set of CT. (3) Wider panel on request. |
||||||||