VDRB05981-03

Dimensions and Weights

The switchgear-specific documents provides precise dimensions for the cubicles. The dimensions and weights of a cubicle depend on:

  • The rated voltage

  • The rated normal current

  • The rated short-time current

  • Additional equipment

  • Voltage transformer (optional).


PIX-36 cubicle

Dimensions of PIX-36 cubicle

Dimensions

Data

Width (mm)

1000

Height (mm)

2375

Depth (mm)

2640

3100

3560

4020

Weight (kg)

< 1600(1)

1900(1)

2300(1)

2600(1)

(1) Includes moving part and average extent of low-voltage cabinet equipment.

NOTE: For precise cubicle dimensions, refer to the switchgear-specific documentation.

PIX-36 Cubicle with Deflector

Cubicle Height = 2825 mm

PIX-36 Cubicle with Tunnel

Total Height = 2875 mm

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?