BQT6904800 -04

MCSeT Cubicle Ratings

Table 7 MCSeT Cubicle Ratings

Rated voltage

Ur

(kV)

up to 12

17.5

24

Rated insulation level

Power frequency withstand voltage 50 Hz - 1 min

Ud

(rms kV)

28

38

50

Rated frequency

Fr

(Hz)

50/60

50/60

50/60

Lightning impulse withstand voltage 1.2/50 μs

Up

(kV peak)

75

95

125

Rated normal current and maximum short time withstand current (1)

Functional unit with VCB

Short time withstand current

Ik max.

Ik/tk

(kA/3 s)

up to 40

up to 40

up to 31.5

 

Rated current

Ir max. busbar

Ir

(A)

up to 4000(2)

up to 4000(2)

up to 3150(2)

 

Rated current

Ir VCB

Ir

(A)

630

630

630

1250

1250

1250

2000

2000

2000

2500

2500

2500

3150

3150

3150(2)

4000(2)

4000(2)

Degree of protection

IP4X

IP2X

 

(1) For functional units equipped with circuit breakers, the breaking capacity is equal to the short time withstand current. In all cases, the device peak making capacity is equal to 2.5 times the short time withstand current for 50 Hz, and 2.6 times the short time withstand current for the 60 Hz.

(2) With forced cooling.

 

Table 8 Feeder with Contactor Cubicle Ratings

Rated voltage

Ur

(kV)

7.2

12

Rated insulation level

Power frequency withstand voltage 50 Hz - 1 min

Ud

(rms kV)

20

28

Rated frequency

Fr

(Hz)

50/60

50/60

Lightning impulse withstand voltage 1.2/50 μs

Up

(kV peak)

60

60(1)

Rated normal current and maximum short time withstand current

Functional unit with CVX

Short time withstand current

Ik max.

Ik/tk

(kA/3 s)

40(2)

40(2)

 

Rated current

Ir max. busbar

Ir

(A)

up to 4000

up to 4000

 

Rated current

Ir CVX

Ir

(A)

315

270

Degree of protection

IP4X(3)

IP2X

 

(1) Minimum limit as specified by IEC.

(2) Limited by fuse.

(3) IP41 and IP42 options are available.

 
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.