Avatar Composition
Standard Starter (ST) ![]() |
Power Interface Module (PM) ![]() |
SIL * Starter (SS) ![]() |
SIL Interface Module (SM) ![]() |
Digital I/O Module (DG) ![]() |
Analog I/O Module (AN) ![]() |
Avatar Modules
TeSys™ Avatar |
Module 1 |
Module 2 |
Module 3 |
Module 4 |
Module 5 |
Optional |
---|---|---|---|---|---|---|
Switch |
ST |
|||||
Switch - SIL Stop, W. Cat 1/2 * |
SS |
SM |
||||
Switch - SIL Stop, W. Cat 3/4 * |
SS |
SS |
SM |
|||
Digital I/O |
DG |
|||||
Analog I/O |
AN |
|||||
Power Interface |
PM |
AN |
||||
Power Interface |
DG |
PM |
AN |
|||
Motor One Direction |
ST |
AN/DG |
||||
Motor One Direction - SIL Stop, W. Cat 1/2 |
SS |
SM |
AN |
|||
Motor One Direction - SIL Stop, W. Cat 3/4 |
SS |
SS |
SM |
AN |
||
Motor Two Directions |
ST |
ST |
AN/DG |
|||
Motor Two Directions - SIL Stop, W. Cat 1/2 |
SS |
SS |
SM |
AN |
||
Motor Two Directions - SIL Stop, W. Cat 3/4 |
SS |
SS |
SS |
SM |
AN |
|
Motor Y/D One Direction |
ST |
ST |
ST |
AN/DG |
||
Motor Y/D Two Directions |
ST |
ST |
ST |
ST |
AN/DG |
|
Motor Two Speeds |
ST |
ST |
ST * |
AN/DG |
||
Motor Two Speeds - SIL Stop, W. Cat 1/2 |
SS |
SS |
SM |
AN |
||
Motor Two Speeds - SIL Stop, W. Cat 3/4 |
SS |
SS |
SS |
SM |
AN |
|
Motor Two Speeds Two Directions |
ST |
ST |
ST |
ST |
AN/DG |
|
Motor Two Speeds Two Directions - SIL Stop, W. Cat 1/2 |
ST |
ST |
SS |
SS |
SM |
AN |
Motor Two Speeds Two Directions - SIL Stop, W. Cat 3/4 |
SS |
SS |
SS |
SS |
SM |
AN |
Resistor |
ST |
|||||
Power Supply |
ST |
|||||
Transformer |
ST |
|||||
Pump |
DG |
ST |
AN/DG |
|||
Conveyor One Direction |
DG |
ST |
AN/DG |
|||
Conveyor One Direction - SIL Stop, W. Cat 1/2 |
DG |
SS |
SM |
AN/DG |
||
Conveyor Two Directions |
DG |
ST |
ST |
AN/DG |
||
Conveyor Two Directions - SIL Stop, W. Cat 1/2 |
DG |
SS |
SS |
SM |
AN/DG |