Standard Starters
Standard starters provide load control, electrical and thermal protection functions, and digital asset management.
Starters provide the following main functions:
- 
                  
                  
On/Off power control for loads (three phase or single phase)
 - 
                  
                  
Electrical data measurement related to the load
 - 
                  
                  
Energy monitoring when a voltage interface module is installed on the TeSys island
 - 
                  
                  
Functional testing and simulation
 - 
                  
                  
Event logging and counters
 
Multiple starters might be needed for a single TeSys avatar function. For example, a motor two-direction avatar includes two standard starters.
The standard starters are connected:
- 
                  
                  
Upstream to a circuit breaker
 - 
                  
                  
Downstream to the load (three phase or single phase)
 
The starters communicate with the bus coupler, sending operational data and receiving commands.
Standard Starter Ratings
| 
                        
                         Power Ratings  | 
                     
                     
                        
                         Amperage  | 
                     
                     
                        
                         Reference  | 
                     |
|---|---|---|---|
| 
                        
                         kW  | 
                     
                     
                        
                         hp  | 
                     ||
| 
                        
                         4  | 
                     
                     
                        
                         5  | 
                     
                     
                        
                         0.18–9  | 
                     
                     
                        
                         TPRST009  | 
                     
| 
                        
                         11  | 
                     
                     
                        
                         15  | 
                     
                     
                        
                         0.5–25  | 
                     
                     
                        
                         TPRST025  | 
                     
| 
                        
                         18.5  | 
                     
                     
                        
                         20  | 
                     
                     
                        
                         0.76–38  | 
                     
                     
                        
                         TPRST038  | 
                     
| 
                        
                         30  | 
                     
                     
                        
                         40  | 
                     
                     
                        
                         3.25–65  | 
                     
                     
                        
                         TPRST065  | 
                     
| 
                        
                         37  | 
                     
                     
                        
                         40  | 
                     
                     
                        
                         4–80  | 
                     
                     
                        
                         TPRST080  |