Digital I/O Module Specifications
Digital I/O Module Input Specifications
| 
                        
                         Channel  | 
                     
                     
                        
                         Inputs  | 
                     
|---|---|
| 
                        
                         Rated power supply  | 
                     
                     
                        
                         24 Vdc  | 
                     
| 
                        
                         Input type  | 
                     
                     
                        
                         Type 1 (IEC/EN/UL/CSA 61131-2)  | 
                     
| 
                        
                         Rated input voltage  | 
                     
                     
                        
                         24 Vdc  | 
                     
| 
                        
                         Cable length, maximum  | 
                     
                     
                        
                         30 m (98 ft)  | 
                     
Digital I/O Module Output Specifications
| 
                        
                         Channel  | 
                     
                     
                        
                         Inputs  | 
                     
|---|---|
| 
                        
                         Rated output voltage  | 
                     
                     
                        
                         24 Vdc  | 
                     
| 
                        
                         Rated output current  | 
                     
                     
                        
                         0.5 A, resistive  | 
                     
| 
                        
                         Cable length, maximum  | 
                     
                     
                        
                         30 m (98 ft)  |