Analog I/O Module Specifications
Input / Output Specifications
| 
                        
                         Channel  | 
                     
                     
                        
                         Inputs  | 
                     
                     
                        
                         Output  | 
                     |
|---|---|---|---|
| 
                        
                         Rated power supply  | 
                     
                     
                        
                         24 Vdc  | 
                     ||
| 
                        
                         Resolution, maximum  | 
                     
                     
                        
                         16 bits, or 15 bits + sign  | 
                     
                     
                        
                         12 bits (4096 points)  | 
                     |
| 
                        
                         Cable length, maximum  | 
                     
                     
                        
                         30 m (98 ft) shielded cable  | 
                     ||
Signal Type: Inputs
| 
                        
                         Channel  | 
                     
                     
                        
                         Inputs  | 
                     |||
|---|---|---|---|---|
| 
                        
                         Signal type  | 
                     
                     
                        
                         Voltage  | 
                     
                     
                        
                         Current  | 
                     
                     
                        
                         Thermocouple  | 
                     
                     
                        
                         3–wire RTD  | 
                     
| 
                        
                         Range  | 
                     
                     
                        
                         0–10 Vdc  | 
                     
                     
                        
                         0–20 mA  | 
                     
                     
                        
                         Type K, J, R, S, B, E, T, N, C  | 
                     
                     
                        
                         PT100, PT1000, NI100, NI1000  | 
                     
Signal Type: Output
| 
                        
                         Channel  | 
                     
                     
                        
                         Output  | 
                     |
|---|---|---|
| 
                        
                         Signal type  | 
                     
                     
                        
                         Voltage  | 
                     
                     
                        
                         Current  | 
                     
| 
                        
                         Range  | 
                     
                     
                        
                         0–10 Vdc  | 
                     
                     
                        
                         0–20 mA  |